Efficiency and slimline design in the application

The slimline shaft-mounted helical gearboxes are characterized by high permissible radial forces, closely stepped ratios and a low backlash.

They are available in a 2-, 3- and 4-stage design with a torque of up to 19,000 Nm and a ratio of up to i=4,650.

Your advantages:

  • Slimline design saves installation space of the machine
  • Market standard shaft dimensions and standardized flanges for easy machine integration
  • High accuracy with axial output provide for the highest efficiency
  • High center distance

Can be combined with the following motors:

Lenze Russia - Head office

Configure g500-S now

Your quick access to:

  • Product details
  • Product configuration
  • CAD drawings
  • Online quotation

Open EASY Product Finder

Product support

Documentation: Project planing

  • Catalogue g500-BHS geared AC motors MD m2x0 mains-operated IE1 IE3
    Date
    24.06.2020
  • Catalogue g500-BHS geared AC motors MF inverter-optimised
    Date
    26.06.2019

  • Project planning manual g500-S shaft-mounted helical geared motor with m850 servo motor ID0000000510
    Date
    27.06.2019
  • Project planning manual g500-S shaft-mounted helical geared motor with MCA servo motor ID0000000260
    Date
    27.06.2019
  • Project planning manual g500-S shaft-mounted helical geared motor with MCS servo motor ID0000000751
    Date
    16.03.2020
  • Project planning manual g500-S shaft-mounted helical geared motor with m300 Smart Motor ID0000001827
    Date
    24.06.2020
  • Project planning manual PROJ_IE3 g500-S with m540-P shaft-mounted helical geared motor
    Date
    19.04.2021
  • Project planning manual PROJ_IE2-IE3 shaft-mounted helical geared motor g500-S with m550-H-P
    Date
    19.04.2021

Documentation: Commissioning and operation

  • Operating instructions g500 gearboxes ATEX
    Date
    02.12.2019

  • Mounting instructions g500 gearboxes accessories
    Date
    04.10.2017
  • Mounting instructions g500 gearboxes component replacement with central thread motor and gearbox
    Date
    04.10.2017
  • Mounting instructions g500-S shaft-mounted helical gearboxes with motors
    Date
    11.03.2021
  • Mounting instructions g500-S shaft-mounted helical gearboxes with servo motors
    Date
    05.04.2019
  • Инструкция по монтажу MEAN_IE2-IE3 shaft-mounted helical geared motor g500-S with m550-H-P
    Date
    03.05.2021

Documentation: Approvals and certificates

  • Declaration EC Conformity 2014-35-EU_2009-125-EC MHFMARS132-22B1C motors
    Date
    10.04.2019
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2009-125-EC m20AP m200-P motors
    Date
    10.04.2019
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2009-125-EC m50AP m500-P motors
    Date
    10.04.2019
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2009-125-EC_2011-65-EU m24AP m240-P motors
    Date
    22.06.2020
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2009-125-EC_2011-65-EU m54AP-Motoren
    Date
    22.06.2020
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2009-125-EC_2011-65-EU m5AP m550-P motors
    Date
    22.06.2020
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2009-125-EC_2011-65-EU MHxxx geared motors
    Date
    05.06.2020
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2011-65-EU m85AS
    Date
    22.06.2020
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2011-65-EU MCA MQA geared motors
    Date
    16.07.2020
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2011-65-EU MCM motors
    Date
    22.06.2020
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2011-65-EU MDFMA MDEMA MDSMA MDERA geared motors
    Date
    22.06.2020
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2011-65-EU MFFMA MFEMA MFSMA geared motors
    Date
    22.06.2020
  • EAC декларация EAC gearbox_gearbox-motor
    Date
    30.03.2021
  • Declaration Lenze CCC negative declaration
    Date
    11.03.2021
  • Declaration Lenze PWIS_LABS Declaration
    Date
    11.08.2020
  • Declaration Lenze REACH declaration
    Date
    06.10.2020
  • Declaration Lenze WEEE declaration
    Date
    11.08.2020
  • УкрСЕПРО сертификат UkrSepro geared motors
    Date
    10.04.2019

Lenze Russia - Head office