Robustness and accuracy in the application

The robust helical gearboxes are characterized by high permissible radial forces, closely stepped speed reduction ratios and a low backlash.

They are available in a 2-, 3- and 4-stage design with a torque of up to 14,000 Nm and a ratio of up to i=3,250.

Your advantages:

  • Closely scaled in terms of size/torque, allowing optimum adaptation to the machine
  • Market standard shaft dimensions and standardized flanges for easy machine integration
  • High efficiency

Can be combined with the following motors:

Lenze Russia - Head office

Configure g500-H now

Your quick access to:

  • Product details
  • Product configuration
  • CAD drawings
  • Online quotation

Open EASY Product Finder

Product support

Documentation: Project planing

  • Catalogue g500-BHS geared AC motors MD m2x0 mains-operated IE1 IE3
    Date
    24.06.2020
  • Catalogue g500-BHS geared AC motors MD m5x0 inverter-operated IE1 IE3
    Date
    03.12.2020
  • Catalogue g500-BHS geared AC motors MD MH mains and inverter-operated IE1 IE2
    Date
    26.06.2019
  • Catalogue g500-BHS geared AC motors MF inverter-optimised
    Date
    26.06.2019

  • Project planning manual PROJ_IE2-IE3 helical geared motor g500-H with m550-H-P
    Date
    15.08.2020
  • Project planning manual g500-H helical geared motor with m850 servo motor ID0000000509
    Date
    27.06.2019
  • Project planning manual g500-H helical geared motor with MCA servo motor ID0000000257
    Date
    27.06.2019
  • Project planning manual g500-H helical geared motor with MCS servo motor ID0000000735
    Date
    16.03.2020
  • Project planning manual g500-H helical geared motor with m300 Smart Motor ID0000001813
    Date
    21.11.2019

Documentation: Commissioning and operation

  • Operating instructions g500 gearboxes ATEX
    Date
    02.12.2019

  • Mounting instructions g500 gearboxes accessories
    Date
    04.10.2017
  • Mounting instructions g500 gearboxes component replacement with central thread motor and gearbox
    Date
    04.10.2017
  • Mounting instructions g500-H helical gearboxes with motors
    Date
    28.02.2020

Documentation: Approvals and certificates

  • Declaration EC Conformity 2014-35-EU_2009-125-EC MHFMARS132-22B1C motors
    Date
    10.04.2019
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2009-125-EC m20AP m200-P motors
    Date
    10.04.2019
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2009-125-EC m50AP m500-P motors
    Date
    10.04.2019
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2009-125-EC_2011-65-EU m24AP m240-P motors
    Date
    22.06.2020
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2009-125-EC_2011-65-EU m54AP-Motoren
    Date
    22.06.2020
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2009-125-EC_2011-65-EU m5AP m550-P motors
    Date
    22.06.2020
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2009-125-EC_2011-65-EU MHxxx geared motors
    Date
    05.06.2020
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2011-65-EU m85AS
    Date
    22.06.2020
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2011-65-EU MCA MQA geared motors
    Date
    16.07.2020
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2011-65-EU MCM motors
    Date
    22.06.2020
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2011-65-EU MDFMA MDEMA MDSMA MDERA geared motors
    Date
    22.06.2020
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2011-65-EU MFFMA MFEMA MFSMA geared motors
    Date
    22.06.2020
  • EAC декларация EAC-gearbox_gearbox-motor
    Date
    26.10.2019
  • Declaration Lenze PWIS_LABS Declaration
    Date
    11.08.2020
  • Declaration Lenze REACH declaration
    Date
    06.10.2020
  • Declaration Lenze WEEE declaration
    Date
    11.08.2020
  • УкрСЕПРО сертификат UkrSepro geared motors
    Date
    10.04.2019

Lenze Russia - Head office