Two I/O systems with IP20 protection: IP20 modular and IP20 compact

The I/O system IP20 is available in two different versions:

Modular I/O system IP20

For complex automation applications, we can provide you with a full-scope I/O portfolio, consisting of the three components: gateway, electronic module and backplane bus.

The key element is the gateway, which is responsible for the entire process data exchange via the CAN bus. Up to 32 modules can be freely configured and thereby optimally matched to the respective application to create a complete station.

Compact I/O system IP20

The product concept has a compact design and a fixed number of digital inputs and outputs. The integrated Lenze system bus (CAN) provides the communication interface. The compact system is available in a range of different versions - one of which is bound to meet your exact application requirements. 8, 16 and 32-channel modules can be supplied in single or three-wire technology.

Product support

Documentation: Commissioning and operation

  • Communication manual EMF2180IB_EthernetCAN
    Date
    17.07.2019
  • Communication manual EMF2181IB_ModemCAN
    Date
    17.07.2019

  • System manual EPM-T I-O system IP20
    Date
    19.11.2016

Documentation: Approvals and certificates

Lenze Russia - Head office

Product lifecycle 4

Current status

0: available
1: to be discontinued
2: discontinued
3: spare part
4: spare part (last call)