Freely programmable Drive PLC for inverters

The inverters are extended to include a freely programmable PLC with Drive PLC. This interaction not only controls movements in your machine, but now also takes on central control duties. The programming takes place in the PLC languages of the international IEC 61131-3 standard.

Alongside the connection options for the most common fieldbuses, Drive PLC also supports gateway functionality. Here, process data received is forwarded to the connected drive controllers via the integrated system bus.

The Drive PLC can be quickly and easily extended with regard to its input and output terminals via extension boards or function modules.

Product support

Documentation: Commissioning and operation

  • Kommunikationshandbuch E82ZAFCC-E82ZAFUC-CAN 9300 CANopen-System bus CAN
    Date
    12.06.2019
  • Communication manual EMF2111IB INTERBUS AIF module
    Date
    17.07.2019
  • Communication manual EMF2113IB INTERBUS AIF module
    Date
    27.08.2019
  • Communication manual EMF2133IB PROFIBUS-DP AIF module
    Date
    17.07.2019
  • Communication manual EMF2175IB DeviceNet-CANopen AIF module
    Date
    17.07.2019
  • Communication manual EMF2178IB CANopen AIF module
    Date
    17.07.2019
  • Communication manual EMF2179IB DeviceNet AIF module
    Date
    17.07.2019
  • Communication manual EMF2180IB_EthernetCAN
    Date
    17.07.2019
  • Communication manual EMF2181IB_ModemCAN
    Date
    17.07.2019
  • Communication manual EMF2191IB POWERLINK AIF module
    Date
    27.08.2019
  • Communication manual EMF2192IB EtherCAT AIF module
    Date
    17.07.2019

Documentation: Approvals and certificates

  • Declaration EC Conformity 2014-30-EU_2011-65-EU EPL-1020x EPZ-1020x
    Date
    08.08.2017
  • Declaration EAC EAC-Controller
    Date
    08.07.2020
  • Declaration Lenze Lenze CCC declaration
    Date
    08.07.2020

Lenze Russia - Head office

Product lifecycle 0

Current status

0: available
1: to be discontinued
2: discontinued
3: spare part
4: spare part (last call)