ECS servo inverters
Make multi-axis applications highly dynamic
ECS series servo inverters for controlled, dynamic motion. Output current: 2 to 20 A (1.1 to 13.8 kW).
Particularly suitable for: removal devices or gantry systems in the field of robotics, filling systems in the packaging industry.
Advantages:
- Connections: start/stop, analog input, freely programmable digital inputs and outputs (4/1)
- Communication: CANopen, DeviceNet, EtherCAT, INTERBUS, PROFIBUS
- Axis modules capable of multiple overloads for peak output currents between 4 and 64 A
- Device versions based on functions
- STO safety function
Product support
Lenze Russia - Head office
- +7 495 849-2350
- +7 495 849-2359
Product lifecycle 3
Current status
0: available1: to be discontinued
2: discontinued
3: spare part
4: spare part (last call)