IE2 MH three-phase AC motors for inverter operation
Efficient at handling both basic and extensive machine tasks
Energy efficient MH three-phase AC motor (IE2) for constant and variable motion.
- Power range: 0.75 to 45 kW
- Torque range: 5.08 to 290 Nm
Suitable for inverter and energy efficient mains operation.
Advantages:
- IE2 energy efficient
- Four-pole motors in the designs B3, B5 and B14
- Setting range up to 1:17.4 with constant torque
- Enclosure IP55
- Connection options: terminal box, HAN plug and ICN plug
- Temperature monitoring
- Modular system to adjust the functions to your application
- Feedback systems
- Service and holding brakes
- Integral fans and blowers
Lenze Russia - Head office
- +7 495 849-2350
- +7 495 849-2359
Configure MH now
Your quick access to:
- Product details
- Product configuration
- CAD drawings
- M-n characteristics
- Online quotation
Downloads
Product support
Lenze Russia - Head office
- +7 495 849-2350
- +7 495 849-2359
Product lifecycle 1
Current status
0: available1: to be discontinued
2: discontinued
3: spare part
4: spare part (last call)