Please notice
The video is only displayed if you have agreed to the use of "targeting cookies" in the cookie banner. You can adjust your cookie settings at any time in the privacy policy#use of cookies section.
i510 protec frequency inverters
Compact, simple, economical
The i510 protec is the new inverter series in the 0.5 to 7.5 hp (0.37 to 5.5 kW) power range. Its distinguishing features: a slim design, functionality and exceptional user-friendliness.
The i510 protec is designed for motor applications where dynamic speed and torque control is demanded, making the units ideal for many applications like conveyors, packaging equipment plus fan and pump systems.
Based on the established hardware and software of the i500 cabinet inverters - this means same drive functionality and user interaction.
Your advantages:
- Ingress protection up to IP31 (NEMA 1) with protection against contact, condensation and vertically falling drops of water. This allows for use inside or outside the control cabinet.
- Sensorless vector control for synchronous motors
- Intuitive user interface for fast setup and an easy navigation parameter structure
- EPM module for simple series commissioning and device replacement
- Optionally equipped with keypad or WLAN diagnostic module
Lenze Russia - Head office
- +7 495 849-2350
- +7 495 849-2359
Product support
Lenze Russia - Head office
- +7 495 849-2350
- +7 495 849-2359