m300 Lenze Smart Motors for mains operation
A single motor for many applications
New freedom in motion for engineers. The Lenze Smart Motor reduces the number of different drive versions by up to 70%. Contactor and starter do not feature, fixed speeds can be set at will and there are numerous integrated functions for materials handling applications.
Furthermore, the Lenze Smart Motor meets the highest requirements to energy efficiency and can be operated very conveniently using a smartphone.
Advantages:
- Freely adjustable speed reduces the number of different drives
- Integrated soft start function
- Less wiring thanks to electronic contactor and motor protection function
- Outstanding energy efficiency
- Can be operated by an NFC-capable smartphone and Lenze app
Product support
Lenze Russia - Head office
- +7 495 849-2350
- +7 495 849-2359