SDSGA asynchronous servo motors
Provide the necessary drive in sensitive environments
SDSGA asynchronous servo motor for precisely controlled motion.
- Torque range: 0.27 to 1.9 Nm
- Power range: 0.075 to 0.6 kW
Particularly suitable for: machine tasks where hygiene is critical.
Advantages:
- Smooth surface
- Plug connections for quick mounting and easy serviceability
- Resolver as feedback
- Available with holding brake
- IP54 or IP55 enclosure
Product support
Lenze Russia - Head office
- +7 495 849-2350
- +7 495 849-2359