MCS synchronous servo motors
Ensure top performance in even the tightest of spaces
MCS synchronous servo motor for precisely controlled motion.
- Torque range: 0.5 to 190 Nm
- Power range: 0.25 to 15.8 kW
Particularly suitable for: applications that require high dynamic performance, precision and minimal dimensions.
Advantages:
- High overload capacity
- Large angular accelerations
- Plug connections for quick mounting and easy serviceability
- Electronic nameplate for easy commissioning
- Resolver as feedback, alternately: incremental encoder or absolute value encoder
- Increased power density using high-quality magnetic materials (SEpT technology) and specially developed pole formats
- Available with holding brake
- Natural or forced ventilation
- Enclosure IP65 (forced ventilation IP 54)
- For even more precision and energy efficiency
Product support
Lenze Russia - Head office
- +7 495 849-2350
- +7 495 849-2359