MCA asynchronous servo motors
The ideal solution for dynamic applications
MCA asynchronous servo motor for precisely controlled motion.
- Torque range: 2.0 to 1,100 Nm
- Power range: 0.8 to 53.8 kW
Particularly suitable for: environments which require minimal dimensions and a high degree of engineered operational reliability.
Advantages:
- Small volume
- Low moments of inertia
- Plug connections for quick mounting and easy serviceability
- Electronic nameplate for easy commissioning
- Resolver as feedback, alternately: incremental encoder or absolute value encoder
- Available with holding brake
- Natural or forced ventilation
- Enclosure IP65 (forced ventilation IP54), in the range from 500 to 1,100 Nm IP23
Product support
Lenze Russia - Head office
- +7 495 849-2350
- +7 495 849-2359