array(4 items)
   caller => 'TYPO3\CMS\Core\Database\DatabaseConnection::exec_SELECTquery' (60 chars)
   ERROR => 'You have an error in your SQL syntax; check the manual that corresponds to y
      our MySQL server version for the right syntax to use near 'AND (uid = 165727
       OR l10n_parent = 165727)' at line 1
' (188 chars) lastBuiltQuery => 'SELECT * FROM tx_news_domain_model_news WHERE sys_language_uid = AND (uid =
       165727 OR l10n_parent = 165727)
' (108 chars) debug_backtrace => '{closure}#34 // TYPO3\CMS\Frontend\Http\Application->run#33 // TYPO3\CMS\Cor
      e\Core\Bootstrap->handleRequest#78 // TYPO3\CMS\Frontend\Http\RequestHandler
      ->handleRequest#308 // TYPO3\CMS\Frontend\Page\PageGenerator::renderContent#
      216 // TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->cObjGet#210 /
      / TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->cObjGetSingle#805
      // TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->render#859 // TYP
      O3\CMS\Frontend\ContentObject\UserContentObject->render#943 // TYPO3\CMS\Fro
      ntend\ContentObject\ContentObjectRenderer->callUserFunction#40 // call_user_
      func_array#7322 // TYPO3\CMS\Extbase\Core\Bootstrap->run# // TYPO3\CMS\Extba
      se\Core\Bootstrap->handleRequest#193 // TYPO3\CMS\Extbase\Mvc\Web\FrontendRe
      questHandler->handleRequest#206 // TYPO3\CMS\Extbase\Mvc\Dispatcher->dispatc
      h#69 // TYPO3\CMS\Extbase\Mvc\Controller\ActionController->processRequest#86
       // TYPO3\CMS\Extbase\Mvc\Controller\ActionController->callActionMethod#176
      // call_user_func_array#283 // FluidTYPO3\Flux\Controller\AbstractFluxContro
      ller->renderAction# // FluidTYPO3\Flux\Controller\AbstractFluxController->pe
      rformSubRendering#206 // TYPO3\CMS\Fluid\View\AbstractTemplateView->render#2
      35 // FluidCache_ImiLenzeTheme_Page_layout_Page_FullWidth_1400e122473ea2d386
      a878a74abe2566d046449d->render#189 // TYPO3\CMS\Fluid\ViewHelpers\RenderView
      Helper::renderStatic#101 // TYPO3\CMS\Fluid\View\AbstractTemplateView->rende
      rSection#121 // FluidCache_ImiLenzeTheme_Page_action_render_f28529fa63076dd1
      a4d70c7dcc5a4b29f2711593->section_62bce9422ff2d14f69ab80a154510232fc8a9afd#2
      30 // TYPO3\CMS\Fluid\Core\ViewHelper\AbstractViewHelper->initializeArgument
      sAndRender#243 // TYPO3\CMS\Fluid\Core\ViewHelper\AbstractViewHelper->callRe
      nderMethod#249 // call_user_func_array#268 // FluidTYPO3\Vhs\ViewHelpers\Con
      tent\RenderViewHelper->render# // FluidTYPO3\Vhs\ViewHelpers\Content\Abstrac
      tContentViewHelper->getContentRecords#49 // FluidTYPO3\Vhs\ViewHelpers\Conte
      nt\AbstractContentViewHe...
' (7757 chars)
array(4 items)
   caller => 'TYPO3\CMS\Core\Database\DatabaseConnection::exec_SELECTquery' (60 chars)
   ERROR => 'You have an error in your SQL syntax; check the manual that corresponds to y
      our MySQL server version for the right syntax to use near 'AND (uid = 166782
       OR l10n_parent = 166782)' at line 1
' (188 chars) lastBuiltQuery => 'SELECT * FROM tx_news_domain_model_news WHERE sys_language_uid = AND (uid =
       166782 OR l10n_parent = 166782)
' (108 chars) debug_backtrace => '{closure}#34 // TYPO3\CMS\Frontend\Http\Application->run#33 // TYPO3\CMS\Cor
      e\Core\Bootstrap->handleRequest#78 // TYPO3\CMS\Frontend\Http\RequestHandler
      ->handleRequest#308 // TYPO3\CMS\Frontend\Page\PageGenerator::renderContent#
      216 // TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->cObjGet#210 /
      / TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->cObjGetSingle#805
      // TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->render#859 // TYP
      O3\CMS\Frontend\ContentObject\UserContentObject->render#943 // TYPO3\CMS\Fro
      ntend\ContentObject\ContentObjectRenderer->callUserFunction#40 // call_user_
      func_array#7322 // TYPO3\CMS\Extbase\Core\Bootstrap->run# // TYPO3\CMS\Extba
      se\Core\Bootstrap->handleRequest#193 // TYPO3\CMS\Extbase\Mvc\Web\FrontendRe
      questHandler->handleRequest#206 // TYPO3\CMS\Extbase\Mvc\Dispatcher->dispatc
      h#69 // TYPO3\CMS\Extbase\Mvc\Controller\ActionController->processRequest#86
       // TYPO3\CMS\Extbase\Mvc\Controller\ActionController->callActionMethod#176
      // call_user_func_array#283 // FluidTYPO3\Flux\Controller\AbstractFluxContro
      ller->renderAction# // FluidTYPO3\Flux\Controller\AbstractFluxController->pe
      rformSubRendering#206 // TYPO3\CMS\Fluid\View\AbstractTemplateView->render#2
      35 // FluidCache_ImiLenzeTheme_Page_layout_Page_FullWidth_1400e122473ea2d386
      a878a74abe2566d046449d->render#189 // TYPO3\CMS\Fluid\ViewHelpers\RenderView
      Helper::renderStatic#101 // TYPO3\CMS\Fluid\View\AbstractTemplateView->rende
      rSection#121 // FluidCache_ImiLenzeTheme_Page_action_render_f28529fa63076dd1
      a4d70c7dcc5a4b29f2711593->section_62bce9422ff2d14f69ab80a154510232fc8a9afd#2
      30 // TYPO3\CMS\Fluid\Core\ViewHelper\AbstractViewHelper->initializeArgument
      sAndRender#243 // TYPO3\CMS\Fluid\Core\ViewHelper\AbstractViewHelper->callRe
      nderMethod#249 // call_user_func_array#268 // FluidTYPO3\Vhs\ViewHelpers\Con
      tent\RenderViewHelper->render# // FluidTYPO3\Vhs\ViewHelpers\Content\Abstrac
      tContentViewHelper->getContentRecords#49 // FluidTYPO3\Vhs\ViewHelpers\Conte
      nt\AbstractContentViewHe...
' (7757 chars)
array(4 items)
   caller => 'TYPO3\CMS\Core\Database\DatabaseConnection::exec_SELECTquery' (60 chars)
   ERROR => 'You have an error in your SQL syntax; check the manual that corresponds to y
      our MySQL server version for the right syntax to use near 'AND (uid = 166809
       OR l10n_parent = 166809)' at line 1
' (188 chars) lastBuiltQuery => 'SELECT * FROM tx_news_domain_model_news WHERE sys_language_uid = AND (uid =
       166809 OR l10n_parent = 166809)
' (108 chars) debug_backtrace => '{closure}#34 // TYPO3\CMS\Frontend\Http\Application->run#33 // TYPO3\CMS\Cor
      e\Core\Bootstrap->handleRequest#78 // TYPO3\CMS\Frontend\Http\RequestHandler
      ->handleRequest#308 // TYPO3\CMS\Frontend\Page\PageGenerator::renderContent#
      216 // TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->cObjGet#210 /
      / TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->cObjGetSingle#805
      // TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->render#859 // TYP
      O3\CMS\Frontend\ContentObject\UserContentObject->render#943 // TYPO3\CMS\Fro
      ntend\ContentObject\ContentObjectRenderer->callUserFunction#40 // call_user_
      func_array#7322 // TYPO3\CMS\Extbase\Core\Bootstrap->run# // TYPO3\CMS\Extba
      se\Core\Bootstrap->handleRequest#193 // TYPO3\CMS\Extbase\Mvc\Web\FrontendRe
      questHandler->handleRequest#206 // TYPO3\CMS\Extbase\Mvc\Dispatcher->dispatc
      h#69 // TYPO3\CMS\Extbase\Mvc\Controller\ActionController->processRequest#86
       // TYPO3\CMS\Extbase\Mvc\Controller\ActionController->callActionMethod#176
      // call_user_func_array#283 // FluidTYPO3\Flux\Controller\AbstractFluxContro
      ller->renderAction# // FluidTYPO3\Flux\Controller\AbstractFluxController->pe
      rformSubRendering#206 // TYPO3\CMS\Fluid\View\AbstractTemplateView->render#2
      35 // FluidCache_ImiLenzeTheme_Page_layout_Page_FullWidth_1400e122473ea2d386
      a878a74abe2566d046449d->render#189 // TYPO3\CMS\Fluid\ViewHelpers\RenderView
      Helper::renderStatic#101 // TYPO3\CMS\Fluid\View\AbstractTemplateView->rende
      rSection#121 // FluidCache_ImiLenzeTheme_Page_action_render_f28529fa63076dd1
      a4d70c7dcc5a4b29f2711593->section_62bce9422ff2d14f69ab80a154510232fc8a9afd#2
      30 // TYPO3\CMS\Fluid\Core\ViewHelper\AbstractViewHelper->initializeArgument
      sAndRender#243 // TYPO3\CMS\Fluid\Core\ViewHelper\AbstractViewHelper->callRe
      nderMethod#249 // call_user_func_array#268 // FluidTYPO3\Vhs\ViewHelpers\Con
      tent\RenderViewHelper->render# // FluidTYPO3\Vhs\ViewHelpers\Content\Abstrac
      tContentViewHelper->getContentRecords#49 // FluidTYPO3\Vhs\ViewHelpers\Conte
      nt\AbstractContentViewHe...
' (7757 chars)
array(4 items)
   caller => 'TYPO3\CMS\Core\Database\DatabaseConnection::exec_SELECTquery' (60 chars)
   ERROR => 'You have an error in your SQL syntax; check the manual that corresponds to y
      our MySQL server version for the right syntax to use near 'AND (uid = 166806
       OR l10n_parent = 166806)' at line 1
' (188 chars) lastBuiltQuery => 'SELECT * FROM tx_news_domain_model_news WHERE sys_language_uid = AND (uid =
       166806 OR l10n_parent = 166806)
' (108 chars) debug_backtrace => '{closure}#34 // TYPO3\CMS\Frontend\Http\Application->run#33 // TYPO3\CMS\Cor
      e\Core\Bootstrap->handleRequest#78 // TYPO3\CMS\Frontend\Http\RequestHandler
      ->handleRequest#308 // TYPO3\CMS\Frontend\Page\PageGenerator::renderContent#
      216 // TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->cObjGet#210 /
      / TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->cObjGetSingle#805
      // TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->render#859 // TYP
      O3\CMS\Frontend\ContentObject\UserContentObject->render#943 // TYPO3\CMS\Fro
      ntend\ContentObject\ContentObjectRenderer->callUserFunction#40 // call_user_
      func_array#7322 // TYPO3\CMS\Extbase\Core\Bootstrap->run# // TYPO3\CMS\Extba
      se\Core\Bootstrap->handleRequest#193 // TYPO3\CMS\Extbase\Mvc\Web\FrontendRe
      questHandler->handleRequest#206 // TYPO3\CMS\Extbase\Mvc\Dispatcher->dispatc
      h#69 // TYPO3\CMS\Extbase\Mvc\Controller\ActionController->processRequest#86
       // TYPO3\CMS\Extbase\Mvc\Controller\ActionController->callActionMethod#176
      // call_user_func_array#283 // FluidTYPO3\Flux\Controller\AbstractFluxContro
      ller->renderAction# // FluidTYPO3\Flux\Controller\AbstractFluxController->pe
      rformSubRendering#206 // TYPO3\CMS\Fluid\View\AbstractTemplateView->render#2
      35 // FluidCache_ImiLenzeTheme_Page_layout_Page_FullWidth_1400e122473ea2d386
      a878a74abe2566d046449d->render#189 // TYPO3\CMS\Fluid\ViewHelpers\RenderView
      Helper::renderStatic#101 // TYPO3\CMS\Fluid\View\AbstractTemplateView->rende
      rSection#121 // FluidCache_ImiLenzeTheme_Page_action_render_f28529fa63076dd1
      a4d70c7dcc5a4b29f2711593->section_62bce9422ff2d14f69ab80a154510232fc8a9afd#2
      30 // TYPO3\CMS\Fluid\Core\ViewHelper\AbstractViewHelper->initializeArgument
      sAndRender#243 // TYPO3\CMS\Fluid\Core\ViewHelper\AbstractViewHelper->callRe
      nderMethod#249 // call_user_func_array#268 // FluidTYPO3\Vhs\ViewHelpers\Con
      tent\RenderViewHelper->render# // FluidTYPO3\Vhs\ViewHelpers\Content\Abstrac
      tContentViewHelper->getContentRecords#49 // FluidTYPO3\Vhs\ViewHelpers\Conte
      nt\AbstractContentViewHe...
' (7757 chars)
array(4 items)
   caller => 'TYPO3\CMS\Core\Database\DatabaseConnection::exec_SELECTquery' (60 chars)
   ERROR => 'You have an error in your SQL syntax; check the manual that corresponds to y
      our MySQL server version for the right syntax to use near '' at line 1
' (146 chars) lastBuiltQuery => 'SELECT content.header, content.bodytext, content2.header AS translatedHeader
      , content2.bodytext AS translatedBodytext FROM tx_lenzeproducts_domain_model
      _product AS product INNER JOIN tt_content AS content ON content.uid = produc
      t.easy_product_finder_ce INNER JOIN tt_content AS content2 ON content2.l18n_
      parent = product.easy_product_finder_ce WHERE content.hidden = 0 AND content
      .deleted = 0 AND product.uid = 93 AND content.sys_language_uid =
' (445 chars) debug_backtrace => '{closure}#34 // TYPO3\CMS\Frontend\Http\Application->run#33 // TYPO3\CMS\Cor
      e\Core\Bootstrap->handleRequest#78 // TYPO3\CMS\Frontend\Http\RequestHandler
      ->handleRequest#308 // TYPO3\CMS\Frontend\Page\PageGenerator::renderContent#
      216 // TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->cObjGet#210 /
      / TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->cObjGetSingle#805
      // TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->render#859 // TYP
      O3\CMS\Frontend\ContentObject\UserContentObject->render#943 // TYPO3\CMS\Fro
      ntend\ContentObject\ContentObjectRenderer->callUserFunction#40 // call_user_
      func_array#7322 // TYPO3\CMS\Extbase\Core\Bootstrap->run# // TYPO3\CMS\Extba
      se\Core\Bootstrap->handleRequest#193 // TYPO3\CMS\Extbase\Mvc\Web\FrontendRe
      questHandler->handleRequest#206 // TYPO3\CMS\Extbase\Mvc\Dispatcher->dispatc
      h#69 // TYPO3\CMS\Extbase\Mvc\Controller\ActionController->processRequest#86
       // TYPO3\CMS\Extbase\Mvc\Controller\ActionController->callActionMethod#176
      // call_user_func_array#283 // FluidTYPO3\Flux\Controller\AbstractFluxContro
      ller->renderAction# // FluidTYPO3\Flux\Controller\AbstractFluxController->pe
      rformSubRendering#206 // TYPO3\CMS\Fluid\View\AbstractTemplateView->render#2
      35 // FluidCache_ImiLenzeTheme_Page_layout_Page_FullWidth_1400e122473ea2d386
      a878a74abe2566d046449d->render#189 // TYPO3\CMS\Fluid\ViewHelpers\RenderView
      Helper::renderStatic#101 // TYPO3\CMS\Fluid\View\AbstractTemplateView->rende
      rSection#121 // FluidCache_ImiLenzeTheme_Page_action_render_f28529fa63076dd1
      a4d70c7dcc5a4b29f2711593->section_62bce9422ff2d14f69ab80a154510232fc8a9afd#2
      30 // TYPO3\CMS\Fluid\Core\ViewHelper\AbstractViewHelper->initializeArgument
      sAndRender#243 // TYPO3\CMS\Fluid\Core\ViewHelper\AbstractViewHelper->callRe
      nderMethod#249 // call_user_func_array#268 // FluidTYPO3\Vhs\ViewHelpers\Con
      tent\RenderViewHelper->render# // FluidTYPO3\Vhs\ViewHelpers\Content\Abstrac
      tContentViewHelper->getContentRecords#49 // FluidTYPO3\Vhs\ViewHelpers\Conte
      nt\AbstractContentViewHe...
' (6148 chars)
array(4 items)
   caller => 'TYPO3\CMS\Core\Database\DatabaseConnection::exec_SELECTquery' (60 chars)
   ERROR => 'You have an error in your SQL syntax; check the manual that corresponds to y
      our MySQL server version for the right syntax to use near 'AND (uid = 165721
       OR l10n_parent = 165721)' at line 1
' (188 chars) lastBuiltQuery => 'SELECT * FROM tx_news_domain_model_news WHERE sys_language_uid = AND (uid =
       165721 OR l10n_parent = 165721)
' (108 chars) debug_backtrace => '{closure}#34 // TYPO3\CMS\Frontend\Http\Application->run#33 // TYPO3\CMS\Cor
      e\Core\Bootstrap->handleRequest#78 // TYPO3\CMS\Frontend\Http\RequestHandler
      ->handleRequest#308 // TYPO3\CMS\Frontend\Page\PageGenerator::renderContent#
      216 // TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->cObjGet#210 /
      / TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->cObjGetSingle#805
      // TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->render#859 // TYP
      O3\CMS\Frontend\ContentObject\UserContentObject->render#943 // TYPO3\CMS\Fro
      ntend\ContentObject\ContentObjectRenderer->callUserFunction#40 // call_user_
      func_array#7322 // TYPO3\CMS\Extbase\Core\Bootstrap->run# // TYPO3\CMS\Extba
      se\Core\Bootstrap->handleRequest#193 // TYPO3\CMS\Extbase\Mvc\Web\FrontendRe
      questHandler->handleRequest#206 // TYPO3\CMS\Extbase\Mvc\Dispatcher->dispatc
      h#69 // TYPO3\CMS\Extbase\Mvc\Controller\ActionController->processRequest#86
       // TYPO3\CMS\Extbase\Mvc\Controller\ActionController->callActionMethod#176
      // call_user_func_array#283 // FluidTYPO3\Flux\Controller\AbstractFluxContro
      ller->renderAction# // FluidTYPO3\Flux\Controller\AbstractFluxController->pe
      rformSubRendering#206 // TYPO3\CMS\Fluid\View\AbstractTemplateView->render#2
      35 // FluidCache_ImiLenzeTheme_Page_layout_Page_FullWidth_1400e122473ea2d386
      a878a74abe2566d046449d->render#189 // TYPO3\CMS\Fluid\ViewHelpers\RenderView
      Helper::renderStatic#101 // TYPO3\CMS\Fluid\View\AbstractTemplateView->rende
      rSection#121 // FluidCache_ImiLenzeTheme_Page_action_render_f28529fa63076dd1
      a4d70c7dcc5a4b29f2711593->section_62bce9422ff2d14f69ab80a154510232fc8a9afd#2
      30 // TYPO3\CMS\Fluid\Core\ViewHelper\AbstractViewHelper->initializeArgument
      sAndRender#243 // TYPO3\CMS\Fluid\Core\ViewHelper\AbstractViewHelper->callRe
      nderMethod#249 // call_user_func_array#268 // FluidTYPO3\Vhs\ViewHelpers\Con
      tent\RenderViewHelper->render# // FluidTYPO3\Vhs\ViewHelpers\Content\Abstrac
      tContentViewHelper->getContentRecords#49 // FluidTYPO3\Vhs\ViewHelpers\Conte
      nt\AbstractContentViewHe...
' (7757 chars)
array(4 items)
   caller => 'TYPO3\CMS\Core\Database\DatabaseConnection::exec_SELECTquery' (60 chars)
   ERROR => 'You have an error in your SQL syntax; check the manual that corresponds to y
      our MySQL server version for the right syntax to use near '' at line 1
' (146 chars) lastBuiltQuery => 'SELECT content.header, content.bodytext, content2.header AS translatedHeader
      , content2.bodytext AS translatedBodytext FROM tx_lenzeproducts_domain_model
      _product AS product INNER JOIN tt_content AS content ON content.uid = produc
      t.engineering_ce INNER JOIN tt_content AS content2 ON content2.l18n_parent =
       product.engineering_ce WHERE content.hidden = 0 AND content.deleted = 0 AND
       product.uid = 93 AND content.sys_language_uid =
' (429 chars) debug_backtrace => '{closure}#34 // TYPO3\CMS\Frontend\Http\Application->run#33 // TYPO3\CMS\Cor
      e\Core\Bootstrap->handleRequest#78 // TYPO3\CMS\Frontend\Http\RequestHandler
      ->handleRequest#308 // TYPO3\CMS\Frontend\Page\PageGenerator::renderContent#
      216 // TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->cObjGet#210 /
      / TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->cObjGetSingle#805
      // TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->render#859 // TYP
      O3\CMS\Frontend\ContentObject\UserContentObject->render#943 // TYPO3\CMS\Fro
      ntend\ContentObject\ContentObjectRenderer->callUserFunction#40 // call_user_
      func_array#7322 // TYPO3\CMS\Extbase\Core\Bootstrap->run# // TYPO3\CMS\Extba
      se\Core\Bootstrap->handleRequest#193 // TYPO3\CMS\Extbase\Mvc\Web\FrontendRe
      questHandler->handleRequest#206 // TYPO3\CMS\Extbase\Mvc\Dispatcher->dispatc
      h#69 // TYPO3\CMS\Extbase\Mvc\Controller\ActionController->processRequest#86
       // TYPO3\CMS\Extbase\Mvc\Controller\ActionController->callActionMethod#176
      // call_user_func_array#283 // FluidTYPO3\Flux\Controller\AbstractFluxContro
      ller->renderAction# // FluidTYPO3\Flux\Controller\AbstractFluxController->pe
      rformSubRendering#206 // TYPO3\CMS\Fluid\View\AbstractTemplateView->render#2
      35 // FluidCache_ImiLenzeTheme_Page_layout_Page_FullWidth_1400e122473ea2d386
      a878a74abe2566d046449d->render#189 // TYPO3\CMS\Fluid\ViewHelpers\RenderView
      Helper::renderStatic#101 // TYPO3\CMS\Fluid\View\AbstractTemplateView->rende
      rSection#121 // FluidCache_ImiLenzeTheme_Page_action_render_f28529fa63076dd1
      a4d70c7dcc5a4b29f2711593->section_62bce9422ff2d14f69ab80a154510232fc8a9afd#2
      30 // TYPO3\CMS\Fluid\Core\ViewHelper\AbstractViewHelper->initializeArgument
      sAndRender#243 // TYPO3\CMS\Fluid\Core\ViewHelper\AbstractViewHelper->callRe
      nderMethod#249 // call_user_func_array#268 // FluidTYPO3\Vhs\ViewHelpers\Con
      tent\RenderViewHelper->render# // FluidTYPO3\Vhs\ViewHelpers\Content\Abstrac
      tContentViewHelper->getContentRecords#49 // FluidTYPO3\Vhs\ViewHelpers\Conte
      nt\AbstractContentViewHe...
' (6148 chars)
array(4 items)
   caller => 'TYPO3\CMS\Core\Database\DatabaseConnection::exec_SELECTquery' (60 chars)
   ERROR => 'You have an error in your SQL syntax; check the manual that corresponds to y
      our MySQL server version for the right syntax to use near '' at line 1
' (146 chars) lastBuiltQuery => 'SELECT content.header, content.bodytext, content2.header AS translatedHeader
      , content2.bodytext AS translatedBodytext FROM tx_lenzeproducts_domain_model
      _product AS product INNER JOIN tt_content AS content ON content.uid = produc
      t.livecycle_ce INNER JOIN tt_content AS content2 ON content2.l18n_parent = p
      roduct.livecycle_ce WHERE content.hidden = 0 AND content.deleted = 0 AND pro
      duct.uid = 93 AND content.sys_language_uid =
' (425 chars) debug_backtrace => '{closure}#34 // TYPO3\CMS\Frontend\Http\Application->run#33 // TYPO3\CMS\Cor
      e\Core\Bootstrap->handleRequest#78 // TYPO3\CMS\Frontend\Http\RequestHandler
      ->handleRequest#308 // TYPO3\CMS\Frontend\Page\PageGenerator::renderContent#
      216 // TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->cObjGet#210 /
      / TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->cObjGetSingle#805
      // TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->render#859 // TYP
      O3\CMS\Frontend\ContentObject\UserContentObject->render#943 // TYPO3\CMS\Fro
      ntend\ContentObject\ContentObjectRenderer->callUserFunction#40 // call_user_
      func_array#7322 // TYPO3\CMS\Extbase\Core\Bootstrap->run# // TYPO3\CMS\Extba
      se\Core\Bootstrap->handleRequest#193 // TYPO3\CMS\Extbase\Mvc\Web\FrontendRe
      questHandler->handleRequest#206 // TYPO3\CMS\Extbase\Mvc\Dispatcher->dispatc
      h#69 // TYPO3\CMS\Extbase\Mvc\Controller\ActionController->processRequest#86
       // TYPO3\CMS\Extbase\Mvc\Controller\ActionController->callActionMethod#176
      // call_user_func_array#283 // FluidTYPO3\Flux\Controller\AbstractFluxContro
      ller->renderAction# // FluidTYPO3\Flux\Controller\AbstractFluxController->pe
      rformSubRendering#206 // TYPO3\CMS\Fluid\View\AbstractTemplateView->render#2
      35 // FluidCache_ImiLenzeTheme_Page_layout_Page_FullWidth_1400e122473ea2d386
      a878a74abe2566d046449d->render#189 // TYPO3\CMS\Fluid\ViewHelpers\RenderView
      Helper::renderStatic#101 // TYPO3\CMS\Fluid\View\AbstractTemplateView->rende
      rSection#121 // FluidCache_ImiLenzeTheme_Page_action_render_f28529fa63076dd1
      a4d70c7dcc5a4b29f2711593->section_62bce9422ff2d14f69ab80a154510232fc8a9afd#2
      30 // TYPO3\CMS\Fluid\Core\ViewHelper\AbstractViewHelper->initializeArgument
      sAndRender#243 // TYPO3\CMS\Fluid\Core\ViewHelper\AbstractViewHelper->callRe
      nderMethod#249 // call_user_func_array#268 // FluidTYPO3\Vhs\ViewHelpers\Con
      tent\RenderViewHelper->render# // FluidTYPO3\Vhs\ViewHelpers\Content\Abstrac
      tContentViewHelper->getContentRecords#49 // FluidTYPO3\Vhs\ViewHelpers\Conte
      nt\AbstractContentViewHe...
' (6148 chars)
array(4 items)
   caller => 'TYPO3\CMS\Core\Database\DatabaseConnection::exec_SELECTquery' (60 chars)
   ERROR => 'You have an error in your SQL syntax; check the manual that corresponds to y
      our MySQL server version for the right syntax to use near 'LIMIT 1' at line
      1
' (153 chars) lastBuiltQuery => 'SELECT * FROM tx_imilenzetheme_domain_model_sociallinks WHERE pid = 10455 AN
      D deleted = 0 AND hidden = 0 AND sys_language_uid = LIMIT 1
' (136 chars) debug_backtrace => '{closure}#34 // TYPO3\CMS\Frontend\Http\Application->run#33 // TYPO3\CMS\Cor
      e\Core\Bootstrap->handleRequest#78 // TYPO3\CMS\Frontend\Http\RequestHandler
      ->handleRequest#308 // TYPO3\CMS\Frontend\Page\PageGenerator::renderContent#
      216 // TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->cObjGet#210 /
      / TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->cObjGetSingle#805
      // TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->render#859 // TYP
      O3\CMS\Frontend\ContentObject\UserContentObject->render#943 // TYPO3\CMS\Fro
      ntend\ContentObject\ContentObjectRenderer->callUserFunction#40 // call_user_
      func_array#7322 // TYPO3\CMS\Extbase\Core\Bootstrap->run# // TYPO3\CMS\Extba
      se\Core\Bootstrap->handleRequest#193 // TYPO3\CMS\Extbase\Mvc\Web\FrontendRe
      questHandler->handleRequest#206 // TYPO3\CMS\Extbase\Mvc\Dispatcher->dispatc
      h#69 // TYPO3\CMS\Extbase\Mvc\Controller\ActionController->processRequest#86
       // TYPO3\CMS\Extbase\Mvc\Controller\ActionController->callActionMethod#176
      // call_user_func_array#283 // FluidTYPO3\Flux\Controller\AbstractFluxContro
      ller->renderAction# // FluidTYPO3\Flux\Controller\AbstractFluxController->pe
      rformSubRendering#206 // TYPO3\CMS\Fluid\View\AbstractTemplateView->render#2
      35 // FluidCache_ImiLenzeTheme_Page_layout_Page_FullWidth_1400e122473ea2d386
      a878a74abe2566d046449d->render#189 // TYPO3\CMS\Fluid\ViewHelpers\RenderView
      Helper::renderStatic#116 // TYPO3\CMS\Fluid\View\AbstractTemplateView->rende
      rPartial#119 // TYPO3\CMS\Fluid\View\AbstractTemplateView->renderSection#286
       // FluidCache_ImiLenzeTheme_Page_partial_Page_Footer_Footer_2c8803014ea6146
      cecc35afd7148bbcadef587e4->section_62bce9422ff2d14f69ab80a154510232fc8a9afd#
      230 // TYPO3\CMS\Fluid\ViewHelpers\RenderViewHelper::renderStatic#38 // TYPO
      3\CMS\Fluid\View\AbstractTemplateView->renderSection#121 // FluidCache_ImiLe
      nzeTheme_Page_partial_Page_Footer_Footer_2c8803014ea6146cecc35afd7148bbcadef
      587e4->section_26c01e70a337f208f56dae1c3bc18f60c4bff453#230 // TYPO3\CMS\Flu
      id\ViewHelpers\RenderVie...
' (2851 chars)
1000 I/O система - Lenze in Russia. As easy as that.

С первого взгляда, I/O 1000 диапазон впечатляет дизайном модулей I/O, которые могут иметь до 8 соединений. Они требуют только 12.5 мм пространства на обычных DIN рейках.

Преимущества:

  • 12.5 мм модули I/O с 8 точками соединения
  • Постоянная связь благодаря двусоставному концепту
    • Базовый модуль и электронный модуль
  • Шинный соединитель для промышленной связи: CANopen, DeviceNet, EtherCAT, Modbus/RS485, PROFIBUS, PROFINET
  • Могут быть установлены напрямую на DIN рейку без необходимости инструментов
  • Ясная маркировка и диагностика
  • LED и маркировочная область ясно приписаны каждому каналу
  • 64 модулей могут быть подключены последовательно использованием объединяющей шины
  • Просто подключить благодаря плану подключения на модуле

Documentation: Project planing

EPLAN P8 macros

Flyer

Catalogue

Lenze Russia - Head office

IO 1000 jetzt konfigurieren

Ihr schneller Zugang zu:

  • Produktdetails
  • Produktkonfiguration
  • CAD-Zeichnungen
  • Online-Angebotsanfrage

EASY Product Finder öffnen

Product support

Lenze Russia - Head office