Schaltschrankeinbau - Lenze in Russia. As easy as that.

Frequency and servo inverters for control cabinet installation

Inverters for control cabinet installation are designed for IP20 and IP31 degrees of protection.

The devices can be installed with zero clearance in the control cabinet to save space. In a power range from 0.25 to 110 KW and for a mains connection to 1x230 V (up to 2.2 kW), 3 x 230 V (up to 5.5 kW) or 3 x400/480 V, the devices are available in a compact design.

Thus, network topologies can be clearly arranged even in the smallest places. All other control components such as the controller and the I/O system, are mounted right next to the frequency inverters and servo inverters.