g350-B smart geared motor: just the thing for your transport needs.

g350-B – the compact drive for container conveyor technology

New freedom in motion for engineers. The g350 smart geared motor reduces the number of different drive versions by up to 70%. There is no contactor or starter, you can set whatever fixed speeds you like and there are lots of integrated functions for materials handling applications. The smart motor also meets the strictest energy efficiency requirements and allows for really convenient operation via a smartphone.

The setting range of 45 to 220 rpm and maximum torque of 25, 50 or 75 Nm make the g350 smart geared motor the perfect solution for conveying boxes and containers horizontally.

The advantages for you:

  • Easy modification of the mechanical connection on site reduces the number of variants
  • Reduction in variants thanks to the use of optimum oil (broad temperature range (-30 to +40°C) and food-grade lubricant
  • Freely adjustable speed reduces the number of different drives
  • Integrated soft start function
  • Less wiring thanks to electronic contactor and motor protection function
  • Excellent energy efficiency
  • Can be operated with an NFC-capable smartphone and Lenze app
Redutores de engrenagens cônicas g500-B

Redutores de engrenagens cônicas …

Redutores de engrenagens cônicas g500-B

Redutores de engrenagens cônicas g500-B

Os eficientes redutores de engrenagens cônicas são caracterizados por altas forças radiais admissíveis, relações graduais próximas e folga baixa.

Further information

Search more documentation