Para tarefas básicas da máquina

Motor AC trifásico (IE1) para movimento constante e variável.

  • Faixa de potências: 0,12 a 22 kW
  • Faixa de torque: 0,8 a 144 Nm

Adequado para operação na rede.

Vantagens:

  • Motores de dois, quatro e seis polos nos designs B3, B5 e B14
  • Carcaça IP55
  • Opções de conexão: caixa de terminais, plugue HAN, plugue ICN
  • Monitoramento de temperatura
  • Sistema modular para ajustar as funções para a sua aplicação
  • Freios de serviço e de retenção
  • Ventiladores integrais

Configure MD now

Your quick access to:

  • Product details
  • Product configuration
  • CAD drawings
  • M-n characteristics
  • Online quotation

Open EASY Product Finder

Product support

Documentação: Planejamento de projeto

  • Brochure Introduction Temperature Sensor PT1000
    Date
    02.07.2019
  • Brochure Lenze BlueGreen Solutions Energy-Efficient AC Motors
    Date
    02.07.2019

  • Flyer MD AC motors IE1
    Date
    26.06.2019
  • Flyer MD MH m2x0 m3x0 AC motors mains-operated
    Date
    05.12.2019
  • Flyer Mx m5x0 AC motors inverter-operated
    Date
    26.06.2019

  • Catalogue g500-BHS geared AC motors MD m2x0 mains-operated IE1 IE3
    Date
    24.06.2020
  • Catalogue GKR GKS GSS gearboxes with MD MH AC motors
    Date
    15.01.2020
  • Catalogue GST GFL gearboxes with MD MH AC motors
    Date
    15.01.2020
  • Catalogue Gxx geared AC motors MDxMA ATEX compliant
    Date
    15.01.2020
  • Catalogue MF IE2 MH IE1 MD AC motors
    Date
    04.09.2018

Documentação: Comissionamento e operação

  • Operating instructions MDxMA-MHxMA-MFxMA-MDERA-MHERA Three-phase AC motors
    Date
    19.11.2016

  • Mounting instructions HAN Plug assignment diagram
    Date
    13.12.2016
  • Mounting instructions MxxMA-MxERA V1 KK0 KK1 AC motors
    Date
    02.07.2015
  • Mounting instructions MXXMA-MXXRA-M2XAP-M5XAP Three-phase AC motors
    Date
    19.03.2019

Documentação: Aprovações e Certificados

  • Declaração CE Conformity 2014-35-EU_2014-30-EU MDxKA
    Date
    16.03.2021
  • Declaração CE Conformity 2014-35-EU_2014-30-EU_2011-65-EU MDFMA MDEMA MDSMA MDERA geared motors
    Date
    22.06.2020
  • Declaração CE Declaration 2006-42-EC Motors with encoder
    Date
    10.07.2020
  • Declaration Lenze CCC negative declaration
    Date
    11.03.2021
  • Declaration Lenze PWIS_LABS Declaration
    Date
    11.08.2020
  • Declaration Lenze REACH declaration
    Date
    06.10.2020
  • Declaration Lenze WEEE declaration
    Date
    11.08.2020
  • Declaration UL CoC UL-recognized MxxMA asynchronous motors
    Date
    17.01.2020
  • Certificate CCC CCC certificate MDERA AC motors factory China
    Date
    30.01.2020
  • Certificate CCC CCC certificate MDxMA AC motors
    Date
    30.01.2020
  • Certificate CCC CCC certificate MDxMA S6 AC motors factory Germany
    Date
    30.01.2020
  • Certificate UkrSEPRO UkrSepro AC motors
    Date
    27.05.2019
  • Certificate UkrSEPRO UkrSepro geared motors
    Date
    10.04.2019

Product lifecycle 1

Current status

0: available
1: to be discontinued
2: discontinued
3: spare part
4: spare part (last call)