i900 series servo inverters

Flexible - FAST - Future-proof

The new i950 servo inverter that we have added to our automation system fits smoothly into our automation platform with which it is completely compatible.

The same architecture, the same engineering and use of the same application software dissolve the boundaries between drive-based and controller-based automation.The "FAST" application software toolbox becomes usable for all products.

With FAST, we make a lot of things easier for the customer as the FAST applications of the i950 can be put to use immediately and can be adapted to the respective machine task by means of parameterisation alone. If necessary, however, they can be adapted and extended very easily according to specific customer requirements.

In addition, the i950 servo inverter enhances the performance of the i700 servo inverter in our controller-based system in the range of 22 to 110 kW.

Your advantages

  • One platform, flexibly scalable: The i950 is the completing element of a coherent Lenze automation platform for modular machine solutions, flexibly scalable from the smallest machine module with only one motion axis to complex multi-axis systems.
  • FAST applications, usable immediately: The i950 comes with FAST "Inside" technology applications, which can be selected very easily by means of the EASY Starter and used immediately.
  • Future-proof and ready for Industry 4.0: Due to open standards such as PLCopen, IEC61131-3, and CIA402, we make it possible for the OEM to repeatedly re-use already completed engineering work for different applications, today and in the future.
  • Compact design: All versions of the i950 have a very compact design and, up to 15 kW, can be integrated into 250 mm-deep control cabinets.
Servo Inverter i700

Servo Inverter i700

Servo Inverter i700

Servo Inverter i700

Nova família de drives para aplicações de múltiplos eixos.

Servo Inverters para movimento dinâmico e controlado.

Inversores 9400 HighLine

Inversores 9400 HighLine

Inversores 9400 HighLine

Inversores 9400 HighLine

Resultados impressionantes para tarefas de máquinas exigentes e aplicações de eixo único ou de múltiplos eixos.

Servo Inverters para movimento dinâmico e controlado.

Inverter i500

Inverter i500

Inverter i500

Inverter i500

i500 é a nova linha de inversores na faixa de potências de 0.25 a 132 kW.

Inversores 8400 TopLine

Inversores 8400 TopLine

Inversores 8400 TopLine

Inversores 8400 TopLine

Alcance facilmente alta performance dinâmica e precisão.

Inversores para movimento dinâmico e controlado.

Inversores 8400 HighLine

Inversores 8400 HighLine

Inversores 8400 HighLine

Inversores 8400 HighLine

Ajudam a manter o controle da situação.

Inversores para movimentação e posicionamento facilmente controlados.

Inversores 8400 StateLine

Inversores 8400 StateLine

Inversores 8400 StateLine

Inversores 8400 StateLine

Garante movimento em aplicações complexas.

Inversores de frequência para movimento fácil e controlado.

Inversores de frequência 8400 BaseLine

Inversores de frequência 8400 BaseLine

Inversores de frequência 8400 BaseLine

Inversores de frequência 8400 BaseLine

Traz movimento controlado para aplicações básicas.

Inversor de frequência para movimento controlado com comunicação.

Inversores de frequência SMVector NEMA 1 IP31

Inversores de frequência SMVector NEMA …

Inversores de frequência SMVector NEMA 1 IP31

Inversores de frequência SMVector NEMA 1 IP31

Funções variáveis em aplicações complexas.

Inversor de frequência de alto desempenho para movimento controlado.

Further information

Search more documentation