Customized solutions for baggage logistics

Airport Baggage Handling Systems: From early baggage storage to baggage claim.

Airports are transshipment points for millions of passengers and their baggage. A hotspot for intralogistics applications with efficient conveyor systems that are optimally and safely connected to upstream and downstream systems. A system standstill and unconveyed baggage are an absolute no-go here! Therefore, the use of Industry 4.0 technology plays a very special role here and can make the decisive difference.

Baggage handling at the airport places the highest demands on conveyor systems:

  • High throughput of baggage or baggage sortation
  • Reduced energy consumption
  • Easy service during operation
  • Low noise level

Early baggage:
reliable storage and retrieval.

  • Complete solution package
  • Intelligent through simple engineering
  • Dynamic through optimized plant performance thanks to state-of-the-art control technology
  • Efficient thanks to intelligent energy management
  • Safe thanks to integrated safety technology
  • Innovative through digitalization as a secure foundation for the future

Przygotowane do specjalnych warunków otoczenia

  • Optymalna ochrona przed korozją w zakresie temperatur świeżego towaru 32 do 50 °F (0 do + 10 °C)
  • Nierdzewna konstrukcja
  • Malowanie OKS
  • Specjalna rezerwa momentu obrotowego i dostosowanie oleju przekładniowego i uszczelek w zakresie towarów głęboko zamrożonych od 32 do -22 °F (0 do -30 °C)"


    Dobór wielkości napędu w zależności od potrzeb dzięki oprogramowaniu Drive Solution Designer (DSD)

    • Dogłębna wiedza na temat zastosowań napędów, taka jak fizyka napędów, warianty i efektywność energetyczna
    • Obliczenia z indywidualnie dobranymi danymi procesowymi i profilami prędkości
    • Kompletna struktura napędowa spełniająca wszystkie wymagania maszyny
    • Świadectwo charakterystyki energetycznej zapewnia szybki przegląd potencjalnych oszczędności energii"

    Check-in:
    perfect timing right from the start.

    • Simple and efficient decentralised drive solution for fast and exact baggage assignment
    • Especially quiet operation thanks to the extremely high quality of the components
    • High-efficiency gearbox for reduced energy consumption
    • Soft start and deceleration with adjustable ramp for low maintenance
    • Freely adjustable speed for streamlined use of different drives
    • Reduced wiring complexity thanks to electronic contactor and motor protection function

    Saving costs with decentralized solutions

    • Motor mounted or wall mounted
    • Elimination of expensive control cabinets
    • Reduction of cabling
    • Simple commissioning through Plug & Drive
    • Safety function STO
    • High protection class IP65
    • Quick exchange

    Fast and easy replacement during maintenance

    • Gearbox made of aluminium instead of heavy cast iron
    • Pluggable connection system
    • Parameterization via NFC
    • Industry-standard connecting dimensions

    A compact motor for many applications

    • Low installation height
    • Suitable for any voltage
    • Overload capacity of up to four times
    • Decentralised drive solutions
    • Reduced number of different variations by up to 70 %
    • Reduced storage requirement
    • NFC parameterisation

    Belt conveyors:
    efficiency in motion.

    • Simple and efficient decentralised drive solution for fast conveyor speeds
    • High reliability thanks to 70 years of experience in materials handling technology
    • Reduced energy consumption through optimisations in no-load and partial load operation as well as use of the “VFC eco” energy saving function
    • Soft start and deceleration with adjustable ramp for low maintenance
    • Decentralised drive concept for minimal installation and wiring complexity

    Saving costs with decentralized solutions

    • Motor mounted or wall mounted
    • Elimination of expensive control cabinets
    • Reduction of cabling
    • Simple commissioning through Plug & Drive
    • Safety function STO
    • High protection class IP65
    • Quick exchange

    Noise reduction

    • The right noise level for every application

    Fast and easy replacement during maintenance

    • Gearbox made of aluminium instead of heavy cast iron
    • Pluggable connection system
    • Parameterization via NFC
    • Industry-standard connecting dimensions

    Decentralized and with IO-Link

    • Identical parameterization and features as i500 control cabinet, thus free choice of topology (centralized/decentralized)
    • Highest power density in the market (Watt/cm²)
    • Simplest series commissioning through IO-Link
    • IO-Link offers the possibility to control and parameterize sensors and actuators cost-effectively and to read process data

    Dish conveyor belts for luggage:
    simply very reliable.

    • Decentralised drive solution for extremely fast conveyor speeds over long stretches
    • Integrated EcoMode for reduced energy consumption
    • Softstart and deceleration with adjustable ramps protect material and transported goods
    • Reduced cabling by getting rid of the previous contactor or starter solutions

    Fast and easy replacement during maintenance

    • Gearbox made of aluminium instead of heavy cast iron
    • Pluggable connection system
    • Parameterization via NFC
    • Industry-standard connecting dimensions

    Noise reduction

    • The right noise level for every application

    Saving costs with decentralized solutions

    • Motor mounted or wall mounted
    • Elimination of expensive control cabinets
    • Reduction of cabling
    • Simple commissioning through Plug & Drive
    • Safety function STO
    • High protection class IP65
    • Quick exchange

    Decentralized and with IO-Link

    • Identical parameterization and features as i500 control cabinet, thus free choice of topology (centralized/decentralized)
    • Highest power density in the market (Watt/cm²)
    • Simplest series commissioning through IO-Link
    • IO-Link offers the possibility to control and parameterize sensors and actuators cost-effectively and to read process data

    Ejectors:
    for especially selective sorting.

    • Highly dynamic drive technology with premium control quality for directing individual bags and cases into one output for final sorting or routing purposes
    • Reduced energy consumption through optimisations in no-load and partial load operation as well as use of the “VFC eco” energy saving function
    • Pluggable technology for fast and easy replacement during maintenance

    Decentralized and with IO-Link

    • Identical parameterization and features as i500 control cabinet, thus free choice of topology (centralized/decentralized)
    • Highest power density in the market (Watt/cm²)
    • Simplest series commissioning through IO-Link
    • IO-Link offers the possibility to control and parameterize sensors and actuators cost-effectively and to read process data

    Fast and easy replacement during maintenance

    • Gearbox made of aluminium instead of heavy cast iron
    • Pluggable connection system
    • Parameterization via NFC
    • Industry-standard connecting dimensions

    Saving costs with decentralized solutions

    • Motor mounted or wall mounted
    • Elimination of expensive control cabinets
    • Reduction of cabling
    • Simple commissioning through Plug & Drive
    • Safety function STO
    • High protection class IP65
    • Quick exchange

    Baggage reclaim:
    efficiency on a revolving belt.

    • Especially quiet operation thanks to the extremely high quality of the components
    • Reduced energy consumption through optimisations in no-load and partial load operation as well as use of the “VFC eco” energy saving function
    • Increased system stability thanks to drives that can handle overload
    • Pluggable technology for fast and easy replacement during maintenance

    Decentralized and with IO-Link

    • Identical parameterization and features as i500 control cabinet, thus free choice of topology (centralized/decentralized)
    • Highest power density in the market (Watt/cm²)
    • Simplest series commissioning through IO-Link
    • IO-Link offers the possibility to control and parameterize sensors and actuators cost-effectively and to read process data

    Saving costs with decentralized solutions

    • Motor mounted or wall mounted
    • Elimination of expensive control cabinets
    • Reduction of cabling
    • Simple commissioning through Plug & Drive
    • Safety function STO
    • High protection class IP65
    • Quick exchange

    Fast and easy replacement during maintenance

    • Gearbox made of aluminium instead of heavy cast iron
    • Pluggable connection system
    • Parameterization via NFC
    • Industry-standard connecting dimensions