Exactly what you need for your warehouse logistics application.

We work with you to develop intelligent automation solutions for your systems for the reliable flow of material - from small materials handling applications to complete logistics systems.

Rely on easy software engineering, the use of open standards, exactly the right drive design and energy-efficient solutions. Create your successful system at greater speed, with less need for space and for maximum availability.

 

 

Software engineering made easy

With Lenze FAST, our application software toolbox, you can combine intelligent standardised software modules for very different technology modules in a single template and thus create your machine software the easy way. This reduces your motion software engineering work by up to 80%, which in turn leads to a considerable reduction of the time you need to develop the basic functions of your machine.

Software engineering made easy

 

 

Open standards

Lenze automation systems are open systems! Due to the use of market standards, we can network with the manufacturers of other control and drive systems at any time, an ability that enables easy integration into higher-level line structures. This openness makes mechanical engineers and even you as an end user confident of being able to adapt to changes in the future.

Open standards

 

 

Adjusting to reality

Shorter and shorter innovation cycles, aggressive competitive and high pricing pressure are challenges that mechanical engineering companies are increasingly having to face up to. Good reasons for use to make your everyday work easy.

Reduced amount of engineering work by efficient software solutions:

  • Consistent engineering tool chain over the entire life cycle
  • Intelligent motion control with standardised technology functions.
Adjusting to reality

 

Reduced investment in drives and automation by appropriate automation solutions

The right system and the right products for every machine.

Reduced investment in drives and automation by appropriate automation solutions

 

 

Energy-efficient with Lenze BlueGreen Solutions

On the basis of a holistic consideration of the tasks involved, we show you how the energy efficiency of your drive applications can be increased with intelligent drive and automation technology. We also assist you regarding adherence to important standards and laws.

Energy-efficient with Lenze BlueGreen Solutions

Three approaches are pursued in order to increase the energy efficiency of drives:

1. Using electrical energy intelligently: as little as possible

  • Dimensioning according to needs
  • Controlled operation (frequency inverter)
  • Energy-efficient motion control

2. Converting energy with a high degree of efficiency

  • Components with a high degree of efficiency (motors, gearboxes)

3. Using recovered braking energy

  • Energy exchange between several drives
  • Temporary storage of braking energy
  • Regeneration of braking energy

 

 

Efficient drive sizing with Drive Solution Designer (DSD)

Intelligent drive sizing is a prerequisite for an exactly dimensioned and therefore small-as-possible drive solution with just the right components. Thanks to Drive Solution designer (DSD), potential energy savings can be seen at a glance and are documented in the Energy Performance Certificate. A clear comparison of different solutions is also made easy.

Efficient drive sizing with Drive Solution Designer (DSD)

After all, the DSD provides a simple view of complex sizing knowledge, with well-founded expertise of drive applications such as drive physics, variants or energy efficiency. Drives are sized based on calculations with individual process data and speed profiles, taking the complete structure of the drive into consideration for the requirements of the machine.

In DSD training we are happy to teach you more about how to use this engineering tool with ease.

 

 

A powerful performance in any situation.

In order to do justice to the special requirements involved in warehouse logistics, you can place your trust in our drive design know-how accumulated over many years and also in our adapted and coherent product porfolio. This is the basis for a robust solution that has been adapted to the conditions of the respective plant location.

As a result, it is possible to react to power failures due to unstable power grids without any damage being done to the equipment.

A powerful performance in any situation.

Ready for anything:

  • Sophisticated systems allow for device replacement during running operation
  • Products for noiseless operation
  • Scalability of products significantly reduces the need for a wide range of different variations
  • Use of lightweight metal for reduced weight
  • Need-based drive sizing with optimised energy balance
Need-based drive sizing with Drive Solution Designer (DSD)

Need-based drive sizing with Drive Solution Designer (DSD)

  • In-depth knowledge about drive applications such as drive physics, variants and energy efficiency
  • Calculations with individually applicable process data and speed profiles
  • Complete drive structure for all of the machine's requirements
  • Energy Performance Certificate provides a quick overview of potential energy savings

Reducing the number of different drive versions with ease

  • Overload capacity of up to four times
  • Decentralised drive solutions
  • Reduced number of different variations by up to 70 %
  • Reduced storage requirement
  • NFC parameterisation
Fast and easy replacement during maintenance

Fast and easy replacement during maintenance

  • Gearbox made of aluminium instead of heavy cast iron
  • Pluggable connection system
  • Industry-standard connecting dimensions
Noise reduction

Noise reduction

The suitable noise level for every application case.

 

 

Lenze makes many things easy for you: in every phase of the engineering process.

We work with you closely to devise the very best solution and take great pleasure in setting your technical ideas in motion. Irrespective of whether you want to optimise existing equipment, develop a new machine or design an overall application for plants in the textile industry. We always strive to make things easy and seek perfection therein. This is anchored in our thinking, in our services and in every detail of our products.

Lenze makes many things easy for you: in every phase of the engineering process.