Stay cool, even in high torque ranges

MDxKS synchronous servo motor for precisely controlled motion.

  • Torque range: 2.8 to 52 Nm
  • Power range: 1.1 to 5.9 kW

Particularly suitable for applications that demand the best possible dynamic performance.

Advantages:

  • High overload capacity
  • Large angular accelerations
  • Plug connections for quick mounting and easy serviceability
  • Resolver as feedback, alternately: incremental encoder or absolute value encoder
  • Available with holding brake
  • Natural or forced ventilation
  • Enclosure IP65 (forced ventilation IP 54)
  • For even more precision and energy efficiency

Product support

Documentation: Project planing

  • Catalogue Gxx geared servo motors MDxKA MDxKS
    Date
    13.01.2020

Documentation: Approvals and certificates

  • Declaration EC Conformity 2014-35-EU+2014-30-EU_2011-65-EU MDFKS MDSKS MDSLS MDFLS geared motors
    Date
    16.07.2020
  • Certificate UkrSEPRO UkrSepro servo motors
    Date
    26.09.2017

Lenze Latvia - Service & Support