The modern monitor: v200-Protec

An appealing, elegant device design with IP65 degree of protection and an easy-to-clean design results in sleek elegance with maximum functionality and the best possible platform for demanding user interface concepts. A high degree of standardisation guarantees maximum availability and protection of investments over a long period of time.

Advantages:

  • High-resolution full HD displays in 17.3" and 24.0"
  • Standard HDMI or DisplayPort connection
  • Optional mounting up to 100 m from control cabinet PC via integrable Extender
  • Complies with hygienic design guidelines, no visible screws, IP65 degree of protection

Lenze Latvia - Sales

Product Finder v200-P

Product support

Documentation: Project planing

  • EPLAN P8 macros EPLAN library Monitor v200
    Date
    09.12.2019

  • Catalogue CbA Controllers and Industrial PCs
    Date
    22.08.2018
  • Catalogue CbA Controllers and Industrial PCs with Servo Inverter i700
    Date
    22.08.2018

Documentation: Commissioning and operation

  • Operating instructions BA v800-C v200-C Gen2
    Date
    12.05.2020

  • Mounting instructions EPCZ_Support arm adapter v800-P-v200-P
    Date
    14.12.2015
  • Mounting instructions v800-P-v200-P_IPC Monitor
    Date
    12.05.2020

Documentation: Approvals and certificates

  • Declaration EC Conformity 2014-30-EU_2011-65-EU v200
    Date
    08.08.2017
  • Declaration EAC EAC-Controller
    Date
    30.01.2020
  • Declaration Lenze Lenze CCC declaration
    Date
    30.01.2020
  • Declaration Lenze Lenze REACH
    Date
    19.08.2019
  • Declaration Lenze PWIS_LABS Declaration
    Date
    13.08.2019
  • Declaration Lenze WEEE declaration
    Date
    23.07.2019
  • Declaration UL CoC UL-listed Panel_Controller_v200_v800
    Date
    17.01.2020

Lenze Latvia - Service & Support