Inject new life into horizontal and vertical materials handling applications

Decentralised 8400 protec frequency inverters suitable for wall mounting with pluggable connection system.

Performance data:

  • Mains: 3 AC 400/500 V: 0.75 to 7.5 kW / 2.4 to 16.0 A

Particularly suitable for: scissor lift tables in the field of intralogistics and in the automotive industry.

Advantages:

  • Connections: start/stop, analog input, freely programmable digital inputs and outputs (4/2)
  • Communication: CANopen, PROFIBUS, PROFINET, EtherNet/IP
  • Easy commissioning with plug technology (plug and drive)
  • Fast availability
  • LED display and status LED
  • Scalable safety functions
  • High degree of protection IP65

Lenze Latvia - Sales

Product Finder 8400 protec

Product support

Documentation: Project planing

  • EPLAN P8 macros EPLAN library 8400 protec frequency inverters
    Date
    28.06.2019

  • Catalogue Catalogue Frequency Inverters Motor Wall Mounting
    Date
    28.11.2019

Documentation: Commissioning and operation

  • Hardware manual E84Dxxxx 8400 protec StateLine-HighLine-EMS
    Date
    30.09.2019

  • Reference manual E84DHxxx 8400 protec HighLine
    Date
    16.07.2019
  • Reference manual E84DSxxx 8400 protec StateLine
    Date
    16.07.2019

Documentation: Approvals and certificates

  • Declaration EC Conformity 2006-42-EC_2014-30-EU_2011-65-EU Inverter Drives 8400 protec SO10
    Date
    07.02.2020
  • Declaration EC Conformity 2006-42-EC_2014-30-EU_2011-65-EU Inverter Drives 8400 protec SO20-SO30
    Date
    07.02.2020
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2011-65-EU 8400 protec
    Date
    16.10.2019
  • Declaration Lenze Energy Efficiency Certificate Inverter Drives
    Date
    04.10.2017
  • Declaration UL CoC UL-listed E84D 8400 protec
    Date
    17.01.2020
  • Declaration UL CoC UL-recognized E84D 8400 protec
    Date
    17.01.2020
  • Zertifikat Sicherheitstechnik E84Dx Characteristic values 8400 protec
    Date
    16.09.2019
  • Certificate Safety engineering E84Dx EC Type-Examination Inverter Drives 8400 protec
    Date
    10.04.2019
  • Certificate UkrSEPRO UkrSepro_Inverter
    Date
    12.10.2017