Can handle anything you throw at it thanks to its all-round protection

The command station for Industrial PCs is a standalone unit that is all-around protected against dust and spray water. The enclosures have mounting frame on the back panel that is provided for mounting a support arm or to mount the unit directly to the wall.

Advantages:

  • Command station with an attractive design housing
  • Command station in IP65 degree of protection - protection against dust and spray water
  • Industrial communication: CANopen, Ethernet, PROFIBUS, RS232/RS422/RS485
  • Customised operator concept thanks to the wide range of options and add-on operator consoles
  • Computing power, RAM, mass storage and connection options can be scaled to specifications

Product support

Documentation: Project planing

  • Catalogue PC-based automation
    Date
    11.12.2017

Documentation: Commissioning and operation

  • Operating instructions CS5800-CS9800 Command-Station
    Date
    22.12.2015

  • Communication manual CANopen PC-based Automation
    Date
    19.11.2016
  • Communication manual EtherCAT PC-based Automation
    Date
    19.11.2016
  • Communication manual PROFIBUS PC-based Automation
    Date
    22.11.2016

  • Mounting instructions CS5800-CS9800 Command Station
    Date
    26.01.2017
  • Mounting instructions CSB7-CSB14 Operator console
    Date
    19.11.2016

  • Reference manual Industrial PC Parameter setting and configuration
    Date
    22.08.2017

  • Software manual IPC ApplicationSamples (PLC Designer R2-x)
    Date
    26.01.2017
  • Software manual IPC Operating System Windows Embedded Standard 2009
    Date
    22.11.2016
  • Software manual IPC Operating System Windows Embedded-XP
    Date
    22.11.2016
  • Softwarehandbuch IPC Operating System Windows XP Multilanguage
    Date
    22.11.2016

  • System manual Controls PC-based Control technology
    Date
    26.01.2017
  • System manual Controls Visualisation
    Date
    19.11.2016
  • System manual Industrial PC System structure and configuration
    Date
    22.08.2017

Documentation: Approvals and certificates

  • Declaration EC Conformity 2014-30-EU_2011-65-EU CS58xx-CS98xx
    Date
    27.04.2018
  • Declaration EAC EAC-Controller
    Date
    30.01.2020
  • Declaration EAC EAC-Operating panel
    Date
    26.10.2019
  • Declaration EAC EAC-Panel
    Date
    26.10.2019
  • Declaration UL CoC UL-recognized Controller CS5xxx CS9xxx
    Date
    17.01.2020

Lenze Latvia - Service & Support

Product lifecycle 0

Current status

0: available
1: to be discontinued
2: discontinued
3: spare part
4: spare part (last call)