Decentralised Local Control Unit (LCU) for roller conveyors, turntables and hoists

The modular Local Control Unit (LCU) offers many options and advantages for use in the field of materials handling technology. For example, mains and fieldbus cables can be looped through using the pluggable bus connections. Since safety-related aspects are becoming increasingly important, the necessary safety modules are already integrated in the control systems. Motors, sensors, actuators, rotary encoders or Y-distributors are quick and easy to connect with preassembled and tested cables. Typical fields of application for the LCU include roller conveyors and turntables.

When using the LCU for frequency-controlled drives, the volume of control cabinets is reduced. The LCU system is designed in such a way that it can easily be modified and extended using multifunction modules. It allows conveyor-based systems to be equipped with intelligent automation technology in an efficient and time-saving way.

Product support

Documentation: Commissioning and operation

  • Gerätehandbuch ELCAFHIxxx4D34NNPM Frequency inverter HighLine 0.75-3kW
    Date
    03.03.2015
  • Hardware manual ELCAMxIxxx4SNNPSNN Motor starter
    Date
    03.03.2015

  • Mounting instructions ELCAFHIxxx4D34NNPM Frequency inverter HighLine 0.75-3kW
    Date
    03.03.2015
  • Mounting instructions ELCAFHIxxx4D34NNPM Frequency inverter HighLine 5.5-11kW
    Date
    03.03.2015
  • Mounting instructions ELCAFHIxxx4E34NNER Frequency inverter HighLine 0.75-3kW
    Date
    26.01.2017
  • Mounting instructions ELCAFHIxxx4E34NNER Frequency inverter HighLine 5.5-11kW
    Date
    26.01.2017
  • Mounting instructions ELCAFHIxxx4E34NNPM Frequency inverter Highline 0.75-3kW
    Date
    03.03.2015
  • Mounting instructions ELCAFHIxxx4E34NNPM Frequency inverter HighLine 5.5-11kW
    Date
    03.03.2015
  • Mounting instructions ELCAMWIxxx4SNNPSNN Motor starter
    Date
    26.01.2017
  • Mounting instructions ELCAMZIxxx4SNNPSNN Motor starter
    Date
    03.03.2015
  • Mounting instructions LCU_ELCAZMAF Protection cover
    Date
    26.01.2017
  • Mounting instructions LCU_ELCAZMAM Protection cover
    Date
    19.11.2016

Documentation: Approvals and certificates

  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2011-65-EU LCU
    Date
    05.02.2020
  • Declaration Lenze Lenze CCC declaration
    Date
    30.01.2020
  • Declaration Lenze Lenze REACH
    Date
    19.08.2019
  • Declaration Lenze PWIS_LABS Declaration
    Date
    13.08.2019
  • Declaration Lenze WEEE declaration
    Date
    23.07.2019

Lenze Latvia - Service & Support

Product lifecycle 3

Current status

0: available
1: to be discontinued
2: discontinued
3: spare part
4: spare part (last call)