Decentralised Inductive Control Unit (ICU) for industrial trucks

The control systems in the Inductive Control Unit (ICU) range operate with inductive energy transfer. The cables sunk into the ground provide contactless transport of energy. Control signals are transmitted via infrared, RF or also inductively.

The ICU processes measured data during travel and controls the transport system by adjusting the speed of the motor. The travel distance is implemented either absolutely or incrementally. Many different speed profiles and control options can be implemented with the decentralised motor controller.

Product support

Documentation: Approvals and certificates

  • Declaration Lenze Lenze CCC declaration
    Date
    30.01.2020
  • Declaration Lenze Lenze REACH
    Date
    19.08.2019
  • Declaration Lenze PWIS_LABS Declaration
    Date
    13.08.2019
  • Declaration Lenze WEEE declaration
    Date
    23.07.2019

Lenze Latvia - Service & Support

Product lifecycle 3

Current status

0: available
1: to be discontinued
2: discontinued
3: spare part
4: spare part (last call)