Increase of energy efficiency: Saving can be so simple.

How your company and the environment can benefit equally.

There are a whole range of parameters which determine the energy efficiency of drives. There are an equally large number of places where you can start to improve energy efficiency. But the results gained don't always reflect the amount of work involved. You first need a detailed analysis of the mechanical process and its energy requirements in order to determine effective and therefore meaningful measures. This is the principle applied by our Lenze BlueGreen Solutions.

Our result:

  • The greatest potential to increase the energy efficiency lies in an intelligent energy supply (75 %).
  • Followed by the application of drive components with a high degree of efficiency (15 %).
  • An additional potential is the utilisation of the braking energy (10 %).

To increase the energy efficiency of drives, we are therefore pursuing three approaches: