URL:
/lv-lv/go/akb/201500609/1
Display of bit texts in the keypad.
Which products are affected?
Inverter Drives 8400 StateLine, HighLine, and TopLine from firmware…
URL:
/lv-lv/go/akb/201500608/1
New error tripping with regard to pole position identification
Which products are affected?
Inverter Drives 8400 StateLine, HighLine, and…
URL:
/lv-lv/go/akb/201500607/1
Increase of the maximum current limit at a fixed switching frequency of 4kHz for a power of 30kW, 37kW, and 45kW
Which products are…
URL:
/lv-lv/go/akb/201500606/1
Motor parameter identification at switching frequency of 8kHz
Which products are affected? Inverter Drives 8400 StateLine, HighLine, and…
URL:
/lv-lv/go/akb/201500600/1
Tn field weakening controller C578: Value range has been increased
Function extension: Now, the reset time of the field weakening…
URL:
/lv-lv/go/akb/201500598/1
Comparison of Hiperface and sin/cos position for additional monitoring
Function extension:
In an additional monitoring function for…
URL:
/lv-lv/go/akb/201500597/1
Digital frequency output and encoder evaluation can be used in parallel via X8
Function extension:
The following encoders can…
URL:
/lv-lv/go/akb/201500596/1
Shifting the resolver zero position via a parameterisable offset
Function extension:
Via the parameter C926/3 'LS_Resolver: ZP…
URL:
/lv-lv/go/akb/201500595/1
L_DigitalLogic: 2 additional logic functions
Function extension:
The L_DigitalLogic blocks have been extended with 2 truth tables…
URL:
/lv-lv/go/akb/201500594/1
LS_RetainData: Additional parameters for retain data access
Function extension:
The stored retain data are now additionally provided…
URL:
/lv-lv/go/akb/201500593/1
LS_ParReadWrite: Read value remains optionally pending
Function extension:
Via C1098/x bit0 and bit1, you can select the behaviour of…
URL:
/lv-lv/go/akb/201500592/1
Additional calculation functions in L_ArithmetikPhi_4..6
Function extension:
The function blocks L_ArithmetikPhi_4..6 have been…
URL:
/lv-lv/go/akb/201500591/1
Max. position controller system deviation can be extended from 65536 inc. to 2^31-1 inc.
Function extension:
Via C2556/1, the system…
URL:
/lv-lv/go/akb/201500590/1
Actual speed-based standstill detection for QSP with position control
Function extension:
With C104/1 bit5=TRUE and activated…