Customized solutions for horizontal conveyor technology

Your challenge for intralogistics decides.

Speed and flexibility with high cost efficiency as well as increasing digitalization are the success factors in horizontal conveyor technology. Together we develop intelligent drive solutions for small conveyor technology applications up to complex logistics systems.

Belt, roller and chain conveyors:
efficiency in motion

  • Simple and efficient decentralised drive solution for variable and fast conveying speeds of horizontal conveyor technology
  • Reduced energy consumption due to savings during idling and partial-load operation as well as due to use of the "VFC eco" energy saving function
  • Soft starting and braking with adjustable ramps protects material and conveyed goods and reduces maintenance requirements
  • Minimal installation and wiring complexity due to decentralised drive concept
  • Compact drive solution for constant speeds, even in the case of heavy load

Reducing the number of different drive versions with ease

  • Overload capacity of up to four times
  • Decentralised drive solutions
  • Reduced number of different variations by up to 70 %
  • Reduced storage requirement
  • NFC parameterisation

Prepared for special ambient conditions

  • Optimum corrosion protection in the fresh-goods temperature range 32 to 50 °F (0 to + 10 °C)
  • Rust-free design
  • OKS painting
  • Special torque reserve and adaptations of the gearbox oil and the seals in the deep-frozen goods range of 32 to -22 °F (0 to -30 °C)

Need-based drive sizing with Drive Solution Designer (DSD)

  • In-depth knowledge about drive applications such as drive physics, variants and energy efficiency
  • Calculations with individually applicable process data and speed profiles
  • Complete drive structure for all of the machine's requirements
  • Energy Performance Certificate provides a quick overview of potential energy savings

Corner transfer conveyors:
successfully changing the direction

  • Compact drive solution for constant speeds, even in the case of heavy load
  • Soft starting and braking with adjustable ramps protects material and conveyed goods and reduces maintenance requirements
  • Minimal installation and wiring complexity due to decentralised drive concept High degree of reliability due to 70 years experience in the area of materials handling technology
  • Reduced energy consumption due to savings during idling and partial-load operation as well as due to use of the "VFC eco" saving function

Saving costs with decentralized solutions

  • Motor mounted or wall mounted
  • Elimination of expensive control cabinets
  • Reduction of cabling
  • Simple commissioning through Plug & Drive
  • Safety function STO
  • High protection class IP65
  • Quick exchange

Reducing the number of different drive versions with ease

  • Overload capacity of up to four times
  • Decentralised drive solutions
  • Reduced number of different variations by up to 70 %
  • Reduced storage requirement
  • NFC parameterisation

Need-based drive sizing with Drive Solution Designer (DSD)

  • In-depth knowledge about drive applications such as drive physics, variants and energy efficiency
  • Calculations with individually applicable process data and speed profiles
  • Complete drive structure for all of the machine's requirements
  • Energy Performance Certificate provides a quick overview of potential energy savings

Prepared for special ambient conditions

  • Optimum corrosion protection in the fresh-goods temperature range 32 to 50 °F (0 to + 10 °C)
  • Rust-free design
  • OKS painting
  • Special torque reserve and adaptations of the gearbox oil and the seals in the deep-frozen goods range of 32 to -22 °F (0 to -30 °C)

Lifting stations:
for the strictest requirements

  • High degree of reliability where great heights have to be overcome thanks to low-wear brake management
  • As the load is held in position at a standstill, the brake is not applied and there is therefore less stress on the material
  • Fast and easy replacement during maintenance thanks to pluggable technology
  • Reduced energy consumption due to power recovery in the case of very large heights

Saving costs with decentralized solutions

  • Motor mounted or wall mounted
  • Elimination of expensive control cabinets
  • Reduction of cabling
  • Simple commissioning through Plug & Drive
  • Safety function STO
  • High protection class IP65
  • Quick exchange

Prepared for special ambient conditions

  • Optimum corrosion protection in the fresh-goods temperature range 32 to 50 °F (0 to + 10 °C)
  • Rust-free design
  • OKS painting
  • Special torque reserve and adaptations of the gearbox oil and the seals in the deep-frozen goods range of 32 to -22 °F (0 to -30 °C)

Need-based drive sizing with Drive Solution Designer (DSD)

  • In-depth knowledge about drive applications such as drive physics, variants and energy efficiency
  • Calculations with individually applicable process data and speed profiles
  • Complete drive structure for all of the machine's requirements
  • Energy Performance Certificate provides a quick overview of potential energy savings

Mobile racking:
More storage space in a very small area

  • Soft starting and braking with adjustable ramps protects material and conveyed goods and reduces maintenance requirements
  • Flexible installation concepts due to decentralised and central drive technology
  • Highly efficient drive technology with multiple overload capacity
  • Reduced energy consumption due to savings during idling and partial-load operation as well as due to use of the "VFC eco" energy saving function

Reducing the number of different drive versions with ease

  • Overload capacity of up to four times
  • Decentralised drive solutions
  • Reduced number of different variations by up to 70 %
  • Reduced storage requirement
  • NFC parameterisation

Prepared for special ambient conditions

  • Optimum corrosion protection in the fresh-goods temperature range 32 to 50 °F (0 to + 10 °C)
  • Rust-free design
  • OKS painting
  • Special torque reserve and adaptations of the gearbox oil and the seals in the deep-frozen goods range of 32 to -22 °F (0 to -30 °C)

Fast and easy replacement during maintenance

  • Gearbox made of aluminium instead of heavy cast iron
  • Pluggable connection system
  • Parameterization via NFC
  • Industry-standard connecting dimensions

Need-based drive sizing with Drive Solution Designer (DSD)

  • In-depth knowledge about drive applications such as drive physics, variants and energy efficiency
  • Calculations with individually applicable process data and speed profiles
  • Complete drive structure for all of the machine's requirements
  • Energy Performance Certificate provides a quick overview of potential energy savings

Saving costs with decentralized solutions

  • Motor mounted or wall mounted
  • Elimination of expensive control cabinets
  • Reduction of cabling
  • Simple commissioning through Plug & Drive
  • Safety function STO
  • High protection class IP65
  • Quick exchange

Carousel storage system:
optimum use made of storage space

  • High degree of warehouse availability due to efficient automation solutions with tried-and-tested technology
  • Highly efficient drive technology with multiple overload capacity and reduced energy consumption due to highly efficient gearboxes
  • Reduced energy consumption due to savings during idling and partial-load operation as well as due to use of the "VFC eco" energy saving function

Decentralized and with IO-Link

  • Identical parameterization and features as i500 control cabinet, thus free choice of topology (centralized/decentralized)
  • Highest power density in the market (Watt/cm²)
  • Simplest series commissioning through IO-Link
  • IO-Link offers the possibility to control and parameterize sensors and actuators cost-effectively and to read process data

Need-based drive sizing with Drive Solution Designer (DSD)

  • In-depth knowledge about drive applications such as drive physics, variants and energy efficiency
  • Calculations with individually applicable process data and speed profiles
  • Complete drive structure for all of the machine's requirements
  • Energy Performance Certificate provides a quick overview of potential energy savings

Prepared for special ambient conditions

  • Optimum corrosion protection in the fresh-goods temperature range 32 to 50 °F (0 to + 10 °C)
  • Rust-free design
  • OKS painting
  • Special torque reserve and adaptations of the gearbox oil and the seals in the deep-frozen goods range of 32 to -22 °F (0 to -30 °C)