For basic machine duties.

IE1 MD/IE2 MH basic three-phase AC motor for constant motion.

  • Power range: 0.06 to 45 kW
  • Torque range: 0.43 to 290 Nm

Suitable for mains and for applications that do not require typical built-on accessories, such as blowers or brakes.

Advantages:

  • From 0.75 kW efficiency class IE2
  • Up to 5.5 kW as 2, 4 or 6-pole motors in the designs B3, B14 and B5
  • 7.5 kW and higher as 4-pole motors in B3 and B5
  • Enclosure IP55
  • Connection options: terminal box
  • Temperature monitoring
  • Integral fan

Assistenza sul prodotto

Documentazione: Progettazione

  • Catalogue Basic MD MH AC motors
    Date
    11.12.2017

Documentazione: Messa in servizio e funzionamento

  • Operating instructions MDxMA-MHxMA-MFxMA-MDERA-MHERA Three-phase AC motors
    Date
    19.11.2016

  • 安装指导 MDxMA-MHxMA-MFxMA-MDERA-MHERA Three-phase AC motors
    Date
    24.01.2017

Documentazione: Certificati e dichiarazioni

  • Dichiarazione CE Conformity geared motor_MDFMA_MDEMA_MDSMA_MDERA
    Date
    24.05.2021
  • Dichiarazione CE Conformity geared motor_MHxxx
    Date
    25.05.2021
  • Declaration Lenze CCC negative declaration
    Date
    13.05.2021
  • Declaration Lenze PWIS_LABS Declaration
    Date
    13.05.2021
  • Declaration Lenze REACH declaration
    Date
    13.05.2021
  • Declaration Lenze WEEE declaration
    Date
    13.05.2021
  • Declaration UL CoC UL-recognized MxxMA asynchronous motors
    Date
    17.01.2020
  • Zertifikat CCC CCC certificate MDERA AC motors factory China
    Date
    30.01.2020
  • Zertifikat CCC CCC certificate MDxMA AC motors
    Date
    30.01.2020
  • Zertifikat CCC CCC certificate MDxMA S6 AC motors factory Germany
    Date
    30.01.2020
  • Zertifikat CCC CCC certificate MHxMA AC motors
    Date
    20.01.2020
  • Zertifikat UkrSEPRO UkrSepro AC motors
    Date
    27.05.2019
  • Zertifikat UkrSEPRO UkrSepro geared motors
    Date
    10.04.2019

Product lifecycle 3

Current status

0: available
1: to be discontinued
2: discontinued
3: spare part
4: spare part (last call)