Customized solutions for baggage logistics

Airport Baggage Handling Systems: From early baggage storage to baggage claim.

Airports are transshipment points for millions of passengers and their baggage. A hotspot for intralogistics applications with efficient conveyor systems that are optimally and safely connected to upstream and downstream systems. A system standstill and unconveyed baggage are an absolute no-go here! Therefore, the use of Industry 4.0 technology plays a very special role here and can make the decisive difference.

Baggage handling at the airport places the highest demands on conveyor systems:

  • High throughput of baggage or baggage sortation
  • Reduced energy consumption
  • Easy service during operation
  • Low noise level

Early baggage:
reliable storage and retrieval.

  • Complete solution package
  • Intelligent through simple engineering
  • Dynamic through optimized plant performance thanks to state-of-the-art control technology
  • Efficient thanks to intelligent energy management
  • Safe thanks to integrated safety technology
  • Innovative through digitalization as a secure foundation for the future
Prepared for special ambient conditions
  • Optimum corrosion protection in the fresh-goods temperature range 32 to 50 °F (0 to + 10 °C)
  • Rust-free design
  • OKS painting
  • Special torque reserve and adaptations of the gearbox oil and the seals in the deep-frozen goods range of 32 to -22 °F (0 to -30 °C)
Need-based drive sizing with Drive Solution Designer (DSD)
  • In-depth knowledge about drive applications such as drive physics, variants and energy efficiency
  • Calculations with individually applicable process data and speed profiles
  • Complete drive structure for all of the machine's requirements
  • Energy Performance Certificate provides a quick overview of potential energy savings

Check-in:
perfect timing right from the start.

  • Simple and efficient decentralised drive solution for fast and exact baggage assignment
  • Especially quiet operation thanks to the extremely high quality of the components
  • High-efficiency gearbox for reduced energy consumption
  • Soft start and deceleration with adjustable ramp for low maintenance
  • Freely adjustable speed for streamlined use of different drives
  • Reduced wiring complexity thanks to electronic contactor and motor protection function
Saving costs with decentralized solutions
  • Motor mounted or wall mounted
  • Elimination of expensive control cabinets
  • Reduction of cabling
  • Simple commissioning through Plug & Drive
  • Safety function STO
  • High protection class IP65
  • Quick exchange
Fast and easy replacement during maintenance
  • Gearbox made of aluminium instead of heavy cast iron
  • Pluggable connection system
  • Parameterization via NFC
  • Industry-standard connecting dimensions
A compact motor for many applications
  • Low installation height
  • Suitable for any voltage
  • Overload capacity of up to four times
  • Decentralised drive solutions
  • Reduced number of different variations by up to 70 %
  • Reduced storage requirement
  • NFC parameterisation

Belt conveyors:
efficiency in motion.

  • Simple and efficient decentralised drive solution for fast conveyor speeds
  • High reliability thanks to 70 years of experience in materials handling technology
  • Reduced energy consumption through optimisations in no-load and partial load operation as well as use of the “VFC eco” energy saving function
  • Soft start and deceleration with adjustable ramp for low maintenance
  • Decentralised drive concept for minimal installation and wiring complexity
Saving costs with decentralized solutions
  • Motor mounted or wall mounted
  • Elimination of expensive control cabinets
  • Reduction of cabling
  • Simple commissioning through Plug & Drive
  • Safety function STO
  • High protection class IP65
  • Quick exchange
Noise reduction
  • The right noise level for every application
Fast and easy replacement during maintenance
  • Gearbox made of aluminium instead of heavy cast iron
  • Pluggable connection system
  • Parameterization via NFC
  • Industry-standard connecting dimensions
Decentralized and with IO-Link
  • Identical parameterization and features as i500 control cabinet, thus free choice of topology (centralized/decentralized)
  • Highest power density in the market (Watt/cm²)
  • Simplest series commissioning through IO-Link
  • IO-Link offers the possibility to control and parameterize sensors and actuators cost-effectively and to read process data

Dish conveyor belts for luggage:
simply very reliable.

  • Decentralised drive solution for extremely fast conveyor speeds over long stretches
  • Integrated EcoMode for reduced energy consumption
  • Softstart and deceleration with adjustable ramps protect material and transported goods
  • Reduced cabling by getting rid of the previous contactor or starter solutions
Fast and easy replacement during maintenance
  • Gearbox made of aluminium instead of heavy cast iron
  • Pluggable connection system
  • Parameterization via NFC
  • Industry-standard connecting dimensions
Noise reduction
  • The right noise level for every application
Saving costs with decentralized solutions
  • Motor mounted or wall mounted
  • Elimination of expensive control cabinets
  • Reduction of cabling
  • Simple commissioning through Plug & Drive
  • Safety function STO
  • High protection class IP65
  • Quick exchange
Decentralized and with IO-Link
  • Identical parameterization and features as i500 control cabinet, thus free choice of topology (centralized/decentralized)
  • Highest power density in the market (Watt/cm²)
  • Simplest series commissioning through IO-Link
  • IO-Link offers the possibility to control and parameterize sensors and actuators cost-effectively and to read process data

Ejectors:
for especially selective sorting.

  • Highly dynamic drive technology with premium control quality for directing individual bags and cases into one output for final sorting or routing purposes
  • Reduced energy consumption through optimisations in no-load and partial load operation as well as use of the “VFC eco” energy saving function
  • Pluggable technology for fast and easy replacement during maintenance
Decentralized and with IO-Link
  • Identical parameterization and features as i500 control cabinet, thus free choice of topology (centralized/decentralized)
  • Highest power density in the market (Watt/cm²)
  • Simplest series commissioning through IO-Link
  • IO-Link offers the possibility to control and parameterize sensors and actuators cost-effectively and to read process data
Fast and easy replacement during maintenance
  • Gearbox made of aluminium instead of heavy cast iron
  • Pluggable connection system
  • Parameterization via NFC
  • Industry-standard connecting dimensions
Saving costs with decentralized solutions
  • Motor mounted or wall mounted
  • Elimination of expensive control cabinets
  • Reduction of cabling
  • Simple commissioning through Plug & Drive
  • Safety function STO
  • High protection class IP65
  • Quick exchange

Baggage reclaim:
efficiency on a revolving belt.

  • Especially quiet operation thanks to the extremely high quality of the components
  • Reduced energy consumption through optimisations in no-load and partial load operation as well as use of the “VFC eco” energy saving function
  • Increased system stability thanks to drives that can handle overload
  • Pluggable technology for fast and easy replacement during maintenance
Decentralized and with IO-Link
  • Identical parameterization and features as i500 control cabinet, thus free choice of topology (centralized/decentralized)
  • Highest power density in the market (Watt/cm²)
  • Simplest series commissioning through IO-Link
  • IO-Link offers the possibility to control and parameterize sensors and actuators cost-effectively and to read process data
Saving costs with decentralized solutions
  • Motor mounted or wall mounted
  • Elimination of expensive control cabinets
  • Reduction of cabling
  • Simple commissioning through Plug & Drive
  • Safety function STO
  • High protection class IP65
  • Quick exchange
Fast and easy replacement during maintenance
  • Gearbox made of aluminium instead of heavy cast iron
  • Pluggable connection system
  • Parameterization via NFC
  • Industry-standard connecting dimensions
Modulo di contatto