MCH series frequency inverters
Designed for the HVAC market
Output power: 1 hp to 250 hp (0.18 to 185 kW).
The MCH Series drives were designed for the HVAC market and the specific requirements of Industrial and Commercial installations.
Advantages:
- Connections: start/stop, analog input, digital inputs and outputs (4/2)
- Serial Communications: 2-Wire RS-485 Modbus RTU.
- Packaged Dynamic brake option includes control and resistors in an easy to implement solution for fast stopping or deceleration requirements
- The 3-Contactor Bypass allows the motor to be operated "across-the-line" for critical applications where a redundant means of motor operation is required. This option is factory assembled and wired.
Assistenza sul prodotto
Lenze Switzerland - Head Office
- +41 43 399 14 14
- +41 43 399 14 24
Product lifecycle 1
Current status
0: available1: to be discontinued
2: discontinued
3: spare part
4: spare part (last call)