Software engineering modules
Help you build modular machines
Lenze FAST - Application framework with a large toolbox
For efficient software engineering
Increasing digitalisation enables innovative, connected software solutions and operating concepts. Thus, an efficient engineering process is increasingly becoming the key to success in software-driven innovations.
With Lenze FAST, our ready-to-use software engineering modules, you can build on an existing but flexible and easily expandable basic framework for the machine application. In the concept phase, the FAST architecture helps you quickly arrive at your own robust and expandable solutions. And: Due to the large toolbox and the extensive FAST services, e.g. for visualisation, user or recipe handling, the amount of code that has to be generated by the user is reduced enormously. Particularly valuable is the integrated Lenze engineering tool chain, which optimally prepares for commissioning at an early stage.
Your benefits at a glance:
- Access to our know-how that has grown and been tried and tested over many years
- A software architecture that grows with the customer, with a comprehensive and mature application toolbox.
- All in all, this reduces software development times, increases the speed of innovation and lowers software development and life cycle costs.
Info desk Hannover Messe
- Telephone
- +49 5154 82-0
- messe.de(at)lenze.com
Experience Lenze FAST Live Book your appointment now Hannover Messe overview
Clear the stage for the Application Software Toolbox FAST!
Click here for more information on your personal fast lane for durable, robust and high-performance machine applications in the age of Industry 4.0.
Please notice
The video is only displayed if you have agreed to the use of "targeting cookies" in the cookie banner. You can adjust your cookie settings at any time in the privacy policy#use of cookies section.

Modular software architecture
With the Lenze FAST application software toolbox, you achieve modularization of machine functions and standardization of interfaces, which ultimately reduces the time, cost and complexity of software engineering

Costs and complexity under control
Pre-tested, documented and reusable software modules lead to better quality and optimised resource management. This means you can easily reuse, expand and maintain software modules – efficiently, reliably and safely. In addition, standards such as PLCopen ensure the openness of our Lenze system.
The Lenze FAST application software toolbox includes a wide range of standard technology software modules, application templates for efficient programming of motion, logic and OEM-specific modules.
Modular programming
By using our software engineering solutions automation specialists can work the way they are used to – with a basic architecture. The functions are encapsulated in the individual modules.

Basic Motion
Implementation of basic motion functions like velocity or position movements of an axis

Central and decentralized
Enables the standard positioning and sequence control of an axis under a Lenze or third-party control. The motion control of a speed control, positioning, table positioning or an electronic gear is carried out either in the control or on the drive

Synchronization and Camming
Implement the synchronization of various axis movements to realize cross sealing, cross section, electronic gear and electronic cam control of axes.

Winding
Implement applications like winder dancer position, tension or speed control, and distribution of a material across winding width.

Integrated Robotics
Realize coordinated axes control movements, up to 6 degrees of freedom on Portal, 2D/3D/4D/5D Delta, Scara kinematics, to perform pick and place applications on static positions or conveyors.

Storage & Retrieval
Automated storage and retrieval systems perform vertical and horizontal movements of travel units with hoists in inventory management systems used in manufacturing facilities, distribution centers and warehouses.