Customized solutions for cargo logistics

Airport Cargo Handling Systems: Getting cargo on the way.

Around the world, most airports today handle not only passenger traffic, but also freight traffic in a wide range. Thanks to our many years of experience and know-how as well as our broad product portfolio, we can offer you the best solutions for your freight logistics challenges. With us, you can implement the right application for the efficient transport of freight – from small letters to larger bulky goods and heavy-load shipments.

Freight traffic at airports places special demands on conveyor systems:

  • Consideration of IATA (International Air Transport Association) regulations.
  • High performance of the system
  • Significantly reduced handling times
  • Quickly implemented service during ongoing operation

Storage and retrieval units (ETV):
for horizontal and vertical storage.

  • Complete solution package for pioneering storage and retrieval units of the next generation
  • Easy commissioning through ready-made technology functions
  • Reduced buffer zones for greater storage capacity
  • High availability thanks to decades of experience with storage and retrieval units
  • DC bus connection between travel and hoist drives for reduced energy consumption
  • Regenerative modules for optimal energy balance

Préparé pour des Conditions Ambiantes Spécifiques

  • Protection optimale contre la corrosion dans la plage de température des denrées fraîches de 0 à 10 °C (32 à 50 °F).
  • Conception anti-rouille
  • Peinture OKS
  • Réserve de couple spéciale et adaptations de l'huile des réducteurs et des joints dans la plage des produits surgelés de 0 à -30 °C (32 à -22 °F).

Dimensionnement de l'Entraînement en fonction des besoins avec Drive Solution Designer (DSD)

  • Une Connaissance Approfondie des Applications d'Entraînement telles que la physique de l'entraînement, les variantes et l'efficacité énergétique.
  • Des Calculs avec les données du processus et les profils de vitesse applicables individuellement.
  • Une structure d'entraînement complète pour toutes les exigences du transstokeur.
  • Un certificat de performance énergétique donne un aperçu rapide des économies d'énergie potentielles.

Transfer vehicles:
specialist horizontal transport on one level.

  • Soft start and deceleration with adjustable ramps protect material and transported goods
  • Highly efficient drive technology with multiple overload capacity
  • Integrated switch-off positioning with initiator evaluation

Saving costs with decentralized solutions

  • Motor mounted or wall mounted
  • Elimination of expensive control cabinets
  • Reduction of cabling
  • Simple commissioning through Plug & Drive
  • Safety function STO
  • High protection class IP65
  • Quick exchange

Reducing the number of different drive versions with ease

  • Overload capacity of up to four times
  • Decentralised drive solutions
  • Reduced number of different variations by up to 70 %
  • Reduced storage requirement
  • NFC parameterisation

Fast and easy replacement during maintenance

  • Gearbox made of aluminium instead of heavy cast iron
  • Pluggable connection system
  • Parameterization via NFC
  • Industry-standard connecting dimensions

Roller conveyors:
the basic transport element.

  • Compact drive solution for constant speeds and defined acceleration and deceleration ramps in accordance with IATA requirements
  • Soft start and deceleration with adjustable ramps protect material and transported goods
  • High power density of drive technology thanks to overload capacity of up to four times
  • Reduced cabling by getting rid of the previous contactor or starter solutions
  • Reduced number of variants due to freely adjustable speed

Saving costs with decentralized solutions

  • Motor mounted or wall mounted
  • Elimination of expensive control cabinets
  • Reduction of cabling
  • Simple commissioning through Plug & Drive
  • Safety function STO
  • High protection class IP65
  • Quick exchange

Reducing the number of different drive versions with ease

  • Overload capacity of up to four times
  • Decentralised drive solutions
  • Reduced number of different variations by up to 70 %
  • Reduced storage requirement
  • NFC parameterisation

Fast and easy replacement during maintenance

  • Gearbox made of aluminium instead of heavy cast iron
  • Pluggable connection system
  • Parameterization via NFC
  • Industry-standard connecting dimensions

Decentralized and with IO-Link

  • Identical parameterization and features as i500 control cabinet, thus free choice of topology (centralized/decentralized)
  • Highest power density in the market (Watt/cm²)
  • Simplest series commissioning through IO-Link
  • IO-Link offers the possibility to control and parameterize sensors and actuators cost-effectively and to read process data

Corner transfer conveyors:
successfully changing the direction.

  • Tried-and-tested drive solution for changing the delivery direction of the unit load devices (ULDs) by 90 degrees
  • Soft start and deceleration with adjustable ramps protect material and transported goods
  • Highly efficient drive technology with multiple overload capacity
  • Integrated switch-off positioning with initiator evaluation

Reducing the number of different drive versions with ease

  • Overload capacity of up to four times
  • Decentralised drive solutions
  • Reduced number of different variations by up to 70 %
  • Reduced storage requirement
  • NFC parameterisation

Fast and easy replacement during maintenance

  • Gearbox made of aluminium instead of heavy cast iron
  • Pluggable connection system
  • Parameterization via NFC
  • Industry-standard connecting dimensions

Saving costs with decentralized solutions

  • Motor mounted or wall mounted
  • Elimination of expensive control cabinets
  • Reduction of cabling
  • Simple commissioning through Plug & Drive
  • Safety function STO
  • High protection class IP65
  • Quick exchange

Decentralized and with IO-Link

  • Identical parameterization and features as i500 control cabinet, thus free choice of topology (centralized/decentralized)
  • Highest power density in the market (Watt/cm²)
  • Simplest series commissioning through IO-Link
  • IO-Link offers the possibility to control and parameterize sensors and actuators cost-effectively and to read process data