IE1 MD/IE2 MH basic three-phase AC motors for mains operation
For basic machine duties.
IE1 MD/IE2 MH basic three-phase AC motor for constant motion.
- Power range: 0.06 to 45 kW
- Torque range: 0.43 to 290 Nm
Suitable for mains and for applications that do not require typical built-on accessories, such as blowers or brakes.
Advantages:
- From 0.75 kW efficiency class IE2
- Up to 5.5 kW as 2, 4 or 6-pole motors in the designs B3, B14 and B5
- 7.5 kW and higher as 4-pole motors in B3 and B5
- Enclosure IP55
- Connection options: terminal box
- Temperature monitoring
- Integral fan
Support Technique des Produits
Product lifecycle 3
Current status
0: available1: to be discontinued
2: discontinued
3: spare part
4: spare part (last call)