The MC series frequency inverters are built in rugged steel enclosures that hold up to daily life on the factory floor.

Frequency Inverter enclosed V/f control (Constant Torque).
Output power: ¼ hp to 150 hp (0.18 to 110 kW).

This constant horsepower drive can be set up for simple applications requiring ramped start, ramped stop and speed control to demanding applications that require PID set-point control and many other functions.

Advantages:

  • Connections: start/stop, analog input, digital inputs and outputs (4/2)
  • Serial Communications: 2-Wire RS-485 Modbus RTU.
  • Packaged Dynamic brake option includes control and resistors in an easy to implement solution for fast stopping or deceleration requirements

Lenze Americas - Sales

Support Technique des Produits

Documentation : mise en service et exploitation

  • Communication manual M1-M3 MC1 MC3 Modbus communication
    Date
    18.11.2019
  • Communication manual MC MC modbus guide
    Date
    18.11.2019

Documentation : certificats et déclarations

  • Declaration Lenze ARRA certificate of compliance
    Date
    26.09.2017
  • Declaration UL CoC UL-listed MC Series drives 0.25-250hp
    Date
    17.01.2020
  • Declaration UL CoC UL-listed MC Series drives 0.25-5hp
    Date
    17.01.2020

Lenze Americas - Customer Service