SCM/SCL series frequency inverters
Frequency inverter in IP20 with V/f Control
Output power: 1/3 hp to 15 hp (0.25 to 11 kW).
The compact packaging and comprehensive functionality make the SCM and SCL an ideal drive solution for use on equipment requiring variable speed, soft starting or reversing operation.
Advantages:
- Connections: start/stop, analog input, digital inputs and outputs (3/1)
- Packaged Dynamic brake option includes control and resistors in an easy to implement solution for fast stopping or deceleration requirements
Support Technique des Produits
Lenze Americas - Customer Service
- +1 800 217-9100 (toll free)
- +1 508 278-7873
Product lifecycle 1
Current status
0: available1: to be discontinued
2: discontinued
3: spare part
4: spare part (last call)