SCF series frequency inverters
Frequency inverter in IP20 with V/f Control
Output power: ¼ hp to 30 hp (0.18 to 22 kW).
This truly flexible sub-micro drive gives you the compact size you need for your panel layout while delivering on the functions and features your process demands.
Advantages:
- Connections: start/stop, analog input, digital inputs and outputs (5/2)
- Serial Communications: 2-Wire RS-485 Modbus RTU.
- Packaged Dynamic brake option includes control and resistors in an easy to implement solution for fast stopping or deceleration requirements
Support Technique des Produits
Lenze Americas - Customer Service
- +1 800 217-9100 (toll free)
- +1 508 278-7873
Product lifecycle 1
Current status
0: available1: to be discontinued
2: discontinued
3: spare part
4: spare part (last call)