i
Connection conceptEndFragment
Supports synchronous and asynchronous motors with no sensors.
Connection concept
The latest socket technology with M12 Push-Pull connectors* enables quick connections.
*expected for 2024 
IHR MEHRWERTEndFragment
Ready for Industry 4.0EndFragment
Positioning functions for a variety of applications that were previously only available using expensive servo drives.
*expected in 2023 
It is possible to implement compact system layouts without additional barriers. 
Quick access to product data and the Lenze Information Hub by scanning the digital nameplate.
Sensorless feedback and the direct connection to safety components make the Extended Safety option particularly cost-efficient.
The lower number of variants reduces replacement part and storage costs as well as the complexity of drive components.
Increase efficiency – IO-Link master function provides identification and diagnostic data from sensors in real time.
* expected for 2024
Extended Safety IO*
Basic Safety STO
Ready for Industry 4.0
         Production free of disruptions – selected applications can be shut down in a targeted manner. EndFragment
1 secure output  (SIL3)
2 quit and restart inputs
Integrated safety options
Space-saving solution for advanced requirements in decentralised, autonomous safety applications. 
Energy efficiency
2 secure inputs (SIL 3)
Thanks to integrated electronics, the applications are ready for operation again within milliseconds.
Integrated functions
Simple system integration
Extended Safety*
Energy efficiencyEndFragment
Integrated functions*EndFragment
Programming functions pave the way for autonomous applications, and a simple field implementation is possible.
Simple assembly shortens installation times even for large-scale system layouts.
The motec’s integrated regenerative unit uses renewable energy – saving costs and simplifying engineering.
The practical plug-in design prevents typical wiring errors – the long error search is eliminated.
The motec drive package, comprising gears, a motor and an inverter, makes for an especially energy-efficient combination thanks to its perfectly coordinated interfaces.
Drive dimensioning via the EASY System Designer achieves energy savings of up to 30% and helps avoid overdimensioning.
System integrationEndFragment
Choose flexibly: motor or wall mounting and power output from 0.37 kW up to 45 kW* are possible.
International: Multi-Ethernet and the global brake make the system ready for use worldwide, regardless of power voltages and the superordinate control – in 3ph 230/400/480 volts.
Application-specific diagnostic or material flow functions relieve the PLC.
Direct access to the drives delivers high-quality data for asset management, condition monitoring or predictive maintenance.