The MC series frequency inverters are built in rugged steel enclosures that hold up to daily life on the factory floor.

Frequency Inverter enclosed V/f control (Constant Torque).
Output power: ¼ hp to 150 hp (0.18 to 110 kW).

This constant horsepower drive can be set up for simple applications requiring ramped start, ramped stop and speed control to demanding applications that require PID set-point control and many other functions.

Advantages:

  • Connections: start/stop, analog input, digital inputs and outputs (4/2)
  • Serial Communications: 2-Wire RS-485 Modbus RTU.
  • Packaged Dynamic brake option includes control and resistors in an easy to implement solution for fast stopping or deceleration requirements

Product support

Documentación: Planificación de proyectos

  • Projektierunghandbuch Substitution Guide_MC NEMA 1_i510 i550 protec NEMA 1
    Date
    10.09.2020
  • Projektierunghandbuch Substitution Guide_MC NEMA 4 4x 12_i550 protec IP66 IP54
    Date
    10.09.2020

Documentación: Puesta en marcha y funcionamiento

  • Operating instructions M1 MC1 frequency inverter
    Date
    18.11.2019
  • Operating instructions M3 MC3 frequency inverter
    Date
    18.11.2019

  • Communication manual M1-M3 MC1 MC3 Modbus communication
    Date
    18.11.2019
  • Communication manual M3 MC3 Metasys N2 communication
    Date
    18.11.2019
  • Communication manual MC MC modbus guide
    Date
    18.11.2019

Documentación: certificados y declaraciones

  • Erklärung EAC EAC Inverter_B06729-20
    Date
    12.05.2021
  • Declaration Lenze ARRA certificate of compliance
    Date
    11.08.2020
  • Declaration Lenze CCC negative declaration
    Date
    13.05.2021
  • Declaration Lenze PWIS_LABS Declaration
    Date
    13.05.2021
  • Declaration Lenze REACH declaration
    Date
    13.05.2021
  • Declaration Lenze WEEE declaration
    Date
    13.05.2021
  • Declaration UL CoC UL-listed MC Series drives 0.25-250hp
    Date
    17.01.2020
  • Declaration UL CoC UL-listed MC Series drives 0.25-5hp
    Date
    17.01.2020
  • Certificate Safety engineering Lenze Sistema Library 08-2019
    Date
    04.09.2019
  • Certificate Safety engineering Lenze VDMA66413 Database 08-2019
    Date
    04.09.2019

Lenze Americas - Customer Service

Product lifecycle 0

Current status

0: available
1: to be discontinued
2: discontinued
3: spare part
4: spare part (last call)