Motorreductores de ejes paralelos g500-S + m500 + 8400 motec
Los motorreductores de ejes paralelos delgados y que ocupan poco espacio son una unidad de accionamiento fácil de enchufar y se pueden regular continuamente con el convertidor de frecuencia integrado. Cumplen con la clase de eficiencia IE3.
Gracias al reductor de ejes paralelos, admiten altas fuerzas radiales y disponen de relaciones de transmisión graduadas con precisión y un bajo juego angular.
Características principales
- Reductores con eje hueco delgados compactos
- Dimensiones del eje según la norma del mercado y bridas normalizadas
- El control de velocidad a través del convertidor de frecuencia integrado permite un uso universal Datos técnicos y características
Datos técnicos | 0.12 ... 7.5 kW 6 ... 4500 Nm Relación de transmisión máxima: i=4640 |
---|---|
Modelo | de 2, 3 y 4 etapas |
Product support
-
Brochure Inverters - Power losses according to Ecodesign Directive
- Date
- 20.05.2022
-
Brochure Motors - Power losses according to Ecodesign Directive
- Date
- 19.11.2021
-
EPLAN P8 macros EPLAN library 8400 motec frequency inverters
- Date
- 27.11.2020
-
Catalogue Catalogue Frequency Inverters Motor Wall Mounting
- Date
- 28.11.2019
-
Flyer Inverter Drives 8400 motec
- Date
- 15.09.2017
-
Flyer Shaft-mounted helical gearboxes g500-S
- Date
- 15.02.2021
-
Flyer MD MH m2x0 m3x0 AC motors mains-operated
- Date
- 05.12.2019
-
Project planning manual g500-S with MF shaft-mounted helical geared motor, inverter-optimized
- Date
- 25.05.2022
-
Project planning manual IE2-IE3 shaft-mounted helical geared motor g500-S with m550-H-P
- Date
- 24.05.2022
-
Project planning manual PROJ_IE3 g500-S with m540-P shaft-mounted helical geared motor
- Date
- 19.04.2021
-
Mounting instructions E84DGDVBxxx4 8400 motec Drive Unit
- Date
- 30.12.2021
-
Mounting instructions E84DGS2 8400 motec Frame Unit
- Date
- 03.06.2021
-
Mounting instructions E84DZEVBxxxP Plug in modules 8400 motec
- Date
- 05.11.2019
-
Mounting instructions E84DGS3 8400 motec Frame Unit
- Date
- 05.11.2019
-
Mounting instructions E84DZEWxxxx001 Brake resistor 8400 motec
- Date
- 05.11.2019
-
Mounting instructions E84DGVN4E-5E 8400 motec Wiring Unit
- Date
- 05.11.2019
-
Mounting instructions E84DGVN1E-2E-3E 8400 motec Wiring Unit
- Date
- 05.11.2019
-
Mounting instructions E84DGFCxxxx 8400 motec Communication Unit
- Date
- 11.10.2019
-
Mounting instructions E84DZMAWE2 Wall adapter
- Date
- 27.08.2019
-
Mounting instructions E84DGS4 8400 motec Frame Unit
- Date
- 27.08.2019
-
Mounting instructions EZAEDE1000 Memory module copier
- Date
- 06.07.2018
-
Mounting instructions E84DZEW Brake resistor 8400 motec
- Date
- 26.01.2017
-
Mounting instructions E84DZMAWE1 Wall adapter 8400 motec
- Date
- 12.01.2017
-
Mounting instructions IE2-IE3 shaft-mounted helical geared motor g500-S with m550-H-P
- Date
- 25.05.2022
-
Mounting instructions g500-S shaft-mounted helical gearboxes with motors
- Date
- 22.03.2022
-
Mounting instructions g500-B-H-S Oil compensation reservoir v1-0
- Date
- 05.08.2020
-
Mounting instructions MXXMA-MXXRA-M2XAP-M5XAP Three-phase AC motors
- Date
- 19.03.2019
-
Hardware manual E84DGxx 8400 motec
- Date
- 19.11.2019
-
Reference manual E84DGDVBx 8400 motec
- Date
- 04.11.2019
-
Communication manual E84DGFCG EtherNet-IP Communication Unit
- Date
- 12.06.2019
-
Communication manual E84DGFCC CANopen Communication Unit
- Date
- 12.06.2019
-
Communication manual E84DGFCA AS-i Communication Unit
- Date
- 12.06.2019
-
Communication manual E84DGFCR PROFINET Communication Unit
- Date
- 12.06.2019
-
Communication manual E84DGFCP PROFIBUS Communication Unit
- Date
- 12.06.2019
-
Communication manual E84DGFCT EtherCAT Communication Unit
- Date
- 12.06.2019
-
Communication manual E84DGFCL Ethernet POWERLINK Communcation Unit
- Date
- 19.11.2018
-
Operating instructions EZAEDE1001 Memory module copier
- Date
- 06.07.2018
-
UKCA Safety_8400 Motec Basic safety
- Date
- 06.07.2022
-
UKCA UKCA_2463777-00_LVD_EMC_RoHS_m55AP
- Date
- 17.06.2022
-
UKCA MFxMA_with_gearbox_DE_EN
- Date
- 02.06.2022
-
UKCA M55B_with_gearbox_DE_EN
- Date
- 02.06.2022
-
Certificate Safety engineering UK Type-Examination 8400 motec_E84DG
- Date
- 05.07.2022
-
Certificate Safety engineering UK Type-Examination 8400 motec_E84DG_Revision Release List
- Date
- 05.07.2022
-
EAC декларация EAC Inverter_B06729-20
- Date
- 16.06.2022
-
EAC декларация EAC Inverter_B04996-19
- Date
- 16.06.2022
-
УкрСЕПРО сертификат UkrSepro_Inverter
- Date
- 16.06.2022
-
Certificate Safety engineering EC Type-Examination 8400 motec_E84DG_Revision Release List
- Date
- 05.01.2022
-
Declaration EC Conformity inverter_8400 motec
- Date
- 14.12.2021
-
Certificate Safety engineering EC Type-Examination 8400 motec_E84DG
- Date
- 25.05.2021
-
Zertifikat Sicherheitstechnik Characteristic values 8400 motec_E84DG
- Date
- 25.05.2021
-
Certificate Industrial communication DoC AS-I_E84DGFCA
- Date
- 25.05.2021
-
Declaration UL CoC UL-recognized 8400 motec 0.37-3kW and modules
- Date
- 17.05.2021
-
Declaration UL CoC UL-Listed 84Motec Fieldpackage
- Date
- 17.05.2021
-
Declaration UL CoC UL-Recognized 84Motec 4-7.5kW
- Date
- 13.05.2021
-
EAC декларация EAC Inverter_В05675-19
- Date
- 13.05.2021
-
Declaration EC Conformity Safety_Inverter Drives 8400 motec SO10
- Date
- 11.03.2021
-
Declaration Lenze Energy Efficiency Certificate Inverter Drives
- Date
- 11.08.2020
-
Declaration EC Conformity motor_MHFMARS132-22B1C
- Date
- 31.05.2022
-
Declaration EC Conformity M55B with gearbox
- Date
- 31.05.2022
-
Certificate of compliance UL CoC UL-listed m55Bx
- Date
- 07.03.2022
-
Declaration UL CoC UL-listed_m55Bx_EN
- Date
- 07.03.2022
-
Declaration UL CoC UL-Energy Efficiency
- Date
- 04.11.2021
-
Declaration EC Conformity geared motor_MHxxx
- Date
- 25.05.2021
-
Declaration EC Conformity geared motor_MFFMA_MFEMA_MFSMA
- Date
- 24.05.2021
-
Declaration EC Conformity geared motor_MDFMA_MDEMA_MDSMA_MDERA
- Date
- 24.05.2021
-
Declaration EC Conformity motor_m5AP_m550-P
- Date
- 24.05.2021
-
Declaration EC Conformity motor_m24AP m240-P
- Date
- 24.05.2021
-
Declaration EC Conformity motor_m54AP
- Date
- 24.05.2021
-
УкрСЕПРО сертификат UkrSepro geared motors
- Date
- 13.05.2021
-
УкрСЕПРО сертификат UkrSepro AC motors
- Date
- 13.05.2021
-
EAC декларация EAC gearbox_gearbox-motor
- Date
- 13.05.2021