See us at
Booth #1602

September 27 - 29th

We invite you to visit us at PACK EXPO Las Vegas!

Register for FREE using our complimentary code: 36E93

Register today

Lenze's Smart Servo Axis

A smart, scalable drive solution.

The combination of an i950 servo inverter, m850 synchronous motor, and g700 planetary gearbox – easy-to-handle and facilitates cost-effective and flexible production processes.

At the heart of the solution is the i950 servo inverter. Its greater computing power, and the integrated EtherCAT-Port, make it possible to control multiple axes synchronously at high speed to complete complex tasks. A perfect match for any operational scenario thanks to three different modes of operation. It’s freely programmable; serves as an actuating drive; or parameters can be easily set using integrated FAST technology modules.   

The second component of the solution is the m850 synchronous motor. It stands out because of the favorable ratio between the mass inertia of load and motor, resulting in very quiet running. Despite the high mass inertia, it is dynamic enough to handle medium to high demands. The standard version is equipped with robust resolvers. When great precision is required, multi-turn sin/cos encoders can be used. The motor is available in three sizes, each in three different power classes extending from 2.0 kW to 9.2 kW.

The g700 planetary gearbox is adapted for these motor characteristics and meets requirements of medium-performance applications in terms of rigidity and high dynamics. There are 14 versions available: as 1-stage, 2-stage or 3-stage planetary gearboxes in five sizes with transmission intervals of 3.0-8.0 to 6.0-512.0.

Lenze's Automation Platform

The right solutions for upgrading an existing packaging machine or developing a completely new one.

Download our brochure: Automation solutions for the Packaging Industry to learn more.

Download

More Featured Products

X4 Remote Solution - Lenze’s solution for remote access and condition monitoring. To integrate the machines of a smart factory, not only into superimposed systems such as SCADA, MES and ERP, but also into the cloud. This integrated and ready-to-use complete solution consists of cloud gateways and a cloud-based range of web services that can be easily set up and configured.

Learn more

c500 Controllers - Growing machine requirements and new challenges in the field of Digital Services increase the demands on control units in automation systems. Our new controllers provide high computing power for complex control tasks, and are maintenance-free and more resistant – with a battery-free design and extended ambient operating temperature up to 140 °F (60 °C).

Learn more

i550 protec Frequency Inverter - If space in the control cabinet is limited, and dynamic speed and torque control is demanded, then the Lenze NEMA 4X i550 protec is the ideal inverter solution for decentralized installation close to the motor. Available in 0.5 to 30 hp power range with Safe Torque Off (STO) option.

Learn more