Much more than just remote maintenance: Remote Services & Analytics offer added value for OEMs and end users.

Industrie 4.0 is based on the digital networking of machines, products and components - and people as well, of course.

We offer a reliable platform for remote maintenance. We use a connection that can be monitored in order to connect the service engineer to the machine. The machine operator thus has the certainty that only authorised persons gain access to the machine and do so only at the right time.

Much more than just remote maintenance:  Remote Services & Analytics offer added value for OEMs and end users.

 

 

Undoubtedly, the most secure solution

The maximum security level "Financial Grade Security"

  • Encrypted data from the network to the cloud
  • NCP standardTransparent data exchange in the company network

Ready for the future

  • OPC-UA access to Lenze controllersPermanent data transfer to the cloud
  • All data are available for immediate or future analysis

Plant management

  • Monitoring of machine utilisation and availability
  • Track & trace info and productivity information
  • Monitoring of quality parameters

Remote maintenance

  • Worldwide data access
  • Remove diagnostics and servicing
  • Reduces all field service assignments by up to 80%

Predictive maintenance/Digital services

  • Predictive detection of potential faults on the basis of the "cloud data"
  • "Big data" as the basis for advisory services for the optimisation of production by the OEM