They still exist -
expert- employees
full of drive.

Download application folder now!

download

Unsolicited application

I offer you what every entrepreneur dreams of.

Are you interested in an energetic, highly productive employee who is full of know-how, is extremely adaptable and capable of integration, and is characterized by maximum undemanding qualities?

Then we should get to know each other!

  • I am a specialist in engine control and regulation
  • I work tirelessly with the highest precision and dynamics
  • I have intelligent, standardized software components and am ready for the Smart Factory thanks to open standards.

I look forward to hearing from you.

Yours sincerely
i950

Skills

  • Plug&Play mechanisms for easy commissioning
  • Flexible scalability
  • High performance from 0.55 to 110 kW
  • Can be integrated into control cabinets with a rating of 15 kW and a depth of 250 mm
  • Integrated safety functions certified in accordance with EN ISO 13849-1
  • Operation of synchronous and asynchronous servo motors
  • Vertical shaft at the push of a button
  • One cable technology (OCT)
  • Activatable technology applications 

Teamwork

Are human qualities just as important to you as technical skills? Here too, you can expect only the best from me. I am a real team player, who will be 100% integrated into your business in next to no time.
When interacting with Lenze software, motors, gearboxes and system cables, I achieve outstanding performance. I am also extremely flexible when selecting my team mates – including for your application!







Strengths

Powerful, compact, safe: With its innovative control procedures, the i950 sets new standards when it comes to precision and dynamics. Foresighted drive solutions consisting of geared motors and servo inverters provide time savings during engineering and flexibility in production.

Benefit from it:

  • Shorter commissioning times
  • Highest control performance and dynamics
  • Increase your productivityt

Industry sector expertise


Do you place great value on having smooth, efficient processes? Then you should use my extensive industry know-how and worldwide network of experts to help you implement your special ideas for your machines and systems in these industries

  • Automotive industry
  • Converting and printing industry
  • Airport logistics
  • Warehouse logistics
  • Textile industry
  • Packaging industry

… and much more

Certificates

I offer highest quality and absolute reliability:

  • Certified for global use:CE, UL, CSA, EAC, UkrSpr, and much more
  • Certified for sustainable solutions:RoHS, Energy efficiency
  • Certified for a wide range of use cases and applications

The i950 application folder.

Download the complete i950 application folder now.

Haven't I convinced you yet?

Take a look at my complete application documents or arrange a personal interview. Download