Bring controlled movement to basic applications

8400 BaseLine frequency inverters for controlled motion with communication.

Performance data:

  • Mains: 1 AC 230/240 V: 0.25 to 2.2 kW / 1.7 to 9.5 A
  • Mains: 3 AC 400/500 V: 0.37 to 3.0 kW / 1.3 to 7.3 A

Particularly suitable for: conveyor drives, pumps and fans.

Advantages:

  • Connections: start/stop, analog input, freely programmable digital inputs and outputs (4/1)
  • Communication: CANopen, optional
  • Quick and easy commissioning
  • Integrated motor overload protection

Lenze Switzerland - Head Office

Product Finder 8400 BL

Product support

Documentation: Project planing

  • EPLAN P8 macros EPLAN library 8400 frequency inverters
    Date
    27.11.2020

Documentation: Commissioning and operation

  • Communication manual E84AYCEC POWERLINK MCI module
    Date
    12.06.2019
  • Communication manual E84AYCEO EtherNet-IP MCI module
    Date
    12.06.2019
  • Communication manual E84AYCER PROFINET MCI module
    Date
    12.06.2019
  • Communication manual E84AYCET EtherCAT MCI module
    Date
    12.06.2019
  • Communication manual E84AYCIB INTERBUS MCI module
    Date
    12.06.2019
  • Communication manual E84AYCPM PROFIBUS MCI module
    Date
    12.06.2019
  • Communication manual EMF2180IB_EthernetCAN
    Date
    17.07.2019
  • Communication manual EMF2181IB_ModemCAN
    Date
    17.07.2019
  • Communication manual EMF2191IB POWERLINK AIF module
    Date
    27.08.2019

  • Reference manual E84AVBCE 8400 BaseLine C
    Date
    26.01.2017
  • Reference manual E84AVBDE 8400 BaseLine D
    Date
    18.11.2016

Documentation: Approvals and certificates

  • Declaration EC Conformity 8400 BaseLine
    Date
    19.05.2021
  • Erklärung EAC EAC Inverter_B04996-19
    Date
    30.03.2021
  • Erklärung EAC EAC Inverter_B06729-20
    Date
    12.05.2021
  • Erklärung EAC EAC Inverter_В05675-19
    Date
    30.03.2021
  • Declaration Lenze CCC negative declaration
    Date
    13.05.2021
  • Declaration Lenze Energy Efficiency Certificate Inverter Drives
    Date
    11.08.2020
  • Declaration Lenze PWIS_LABS Declaration
    Date
    13.05.2021
  • Declaration Lenze REACH declaration
    Date
    13.05.2021
  • Declaration Lenze WEEE declaration
    Date
    13.05.2021
  • Declaration UL CoC UL-listed E84 Accessories
    Date
    18.01.2020
  • Declaration UL CoC UL-listed E84AV BaseLine
    Date
    18.01.2020
  • Zertifikat Sicherheitstechnik Characteristic values 8400 Safety_E84AV_1B
    Date
    25.05.2021
  • Zertifikat Sicherheitstechnik Characteristic values 8400 Safety_E84AV_2A
    Date
    25.05.2021
  • Certificate Safety engineering EC Type-Examination 8400_E84AV
    Date
    25.05.2021
  • Certificate Safety engineering Lenze Sistema Library 08-2019
    Date
    04.09.2019
  • Certificate Safety engineering Lenze VDMA66413 Database 08-2019
    Date
    04.09.2019
  • Zertifikat UkrSEPRO UkrSepro_Inverter
    Date
    12.10.2017