940 PositionServo series servo inverters

Servo inverter for controlled, dynamic motion.

Output current: 2 to 18 A (880W to 7.5 kW)

Particularly suitable for: removal devices or gantry systems in the field of robotics, filling systems in the packaging industry.

Advantages:

  • Connections: start/stop, analog input, freely programmable digital inputs and outputs (11/4)
  • Communication: CANopen, DeviceNet, Ethernet/IP, Modbus TCP/IP, Modbus RS-485, PROFIBUS
  • Axis modules capable of multiple overloads for peak output currents between 6 and 54 A
ECS series servo inverters

ECS series servo inverters

ECS series servo inverters

ECS series servo inverters

ECS series servo inverters for controlled, dynamic motion.

Output current: 1.475 to 18.5 Hp (1.1 to 13.8 kW), 2 to 20 A.

9300 series servo inverters

9300 series servo inverters

9300 series servo inverters

9300 series servo inverters

The intelligent drive for modular machines with a power range of: 50.0 to 100 Hp (0.37 to 75 kW)

9300 PLC servo inverters

9300 PLC servo inverters

9300 PLC servo inverters

9300 PLC servo inverters

Powerful servo inverter with integrated PLC with a power range of: 50 to 100 Hp (0.37 to 75 kW)

9300 vector frequency inverters

9300 vector frequency inverters

9300 vector frequency inverters

9300 vector frequency inverters

Frequency inverters for complex applications with a power range of: 50.0 to 120.7 Hp (0.37 to 90 kW)

SMD series frequency inverters

SMD series frequency inverters

SMD series frequency inverters

SMD series frequency inverters

Frequency inverters for controlled motion.

Power range: 0.33 to 29.5 Hp (0.25 to 22 kW), 1.3 to 46 A.

8200 vector frequency inverters

8200 vector frequency inverters

8200 vector frequency inverters

8200 vector frequency inverters

Modular frequency inverters for standard applications.

Power range of: 0.33 to 120.7 Hp (0.25 to 90 kW).

8200 motec frequency inverters

8200 motec frequency inverters

8200 motec frequency inverters

8200 motec frequency inverters

Frequency inverter for decentralized applications.

Power range: 0.33 to 10 Hp (0.25 to 7.5 kW).

MCH series frequency inverters

MCH series frequency inverters

MCH series frequency inverters

MCH series frequency inverters

Designed for the HVAC market.

Output power: 1 HP to 250 HP (0.18 to 185 kW).

SCF series frequency inverters

SCF series frequency inverters

SCF series frequency inverters

SCF series frequency inverters

Frequency inverter in IP20 with V/f Control.

Output power: ┬╝ HP to 30 HP (0.18 to 22 kW).

SCM/SCL series frequency inverters

SCM/SCL series frequency inverters

SCM/SCL series frequency inverters

SCM/SCL series frequency inverters

Frequency inverter in IP20 with V/f Control.

Output power: 1/3 HP to 15 HP (0.25 to 11 kW).

LCU series motor controllers

LCU series motor controllers

LCU series motor controllers

LCU series motor controllers

Decentralized Local Control Unit (LCU) for roller conveyors, turntables and hoists.

OCU series motor controllers

OCU series motor controllers

OCU series motor controllers

OCU series motor controllers

Decentralized Overhead Control Unit (OCU) for traveling, lifting, gripper and swivel drives, as well as monorail overhead conveyors.

ICU series motor controllers

ICU series motor controllers

ICU series motor controllers

ICU series motor controllers

Decentralized Inductive Control Unit (ICU) for industrial trucks.