9300 series servo inverters

The intelligent drive for modular machines with a power range of: 50.0 to 100 Hp (0.37 to 75 kW)

The intelligent drives in the 9300 range are ideally suited to independently control sub-processes within a machine. Starting from pre-customized standard applications, individual extensions are easy to implement with the help of freely connectible function blocks – which reduces the load on the control system and facilitates modular machine design. The 9300 series servo inverters can be used universally in the power range of 50.0 to 100 Hp (0.37 to 75 kW).

To comply with the most diverse of requirements in terms of the servo technology, the following four versions are available:

  • 9300 servo inverter
  • 9300 servo position controller
  • 9300 servo cam
  • 9300 servo register controller

Using a uniform user interface reduces training requirements. Staff only need to learn one system, which can then be used for all applications. The pluggable AIF communication modules also allow easy integration into common fieldbus systems. The devices are optionally available with the integrated "safe torque off" function.

ECS series servo inverters

ECS series servo inverters

ECS series servo inverters

ECS series servo inverters

ECS series servo inverters for controlled, dynamic motion.

Output current: 1.475 to 18.5 Hp (1.1 to 13.8 kW), 2 to 20 A.

9300 PLC servo inverters

9300 PLC servo inverters

9300 PLC servo inverters

9300 PLC servo inverters

Powerful servo inverter with integrated PLC with a power range of: 50 to 100 Hp (0.37 to 75 kW)

940 PositionServo series servo inverters

940 PositionServo series servo …

940 PositionServo series servo inverters

940 PositionServo series servo inverters

Servo inverter for controlled, dynamic motion.

9300 vector frequency inverters

9300 vector frequency inverters

9300 vector frequency inverters

9300 vector frequency inverters

Frequency inverters for complex applications with a power range of: 50.0 to 120.7 Hp (0.37 to 90 kW)

SMD series frequency inverters

SMD series frequency inverters

SMD series frequency inverters

SMD series frequency inverters

Frequency inverters for controlled motion.

Power range: 0.33 to 29.5 Hp (0.25 to 22 kW), 1.3 to 46 A.

8200 vector frequency inverters

8200 vector frequency inverters

8200 vector frequency inverters

8200 vector frequency inverters

Modular frequency inverters for standard applications.

Power range of: 0.33 to 120.7 Hp (0.25 to 90 kW).

8200 motec frequency inverters

8200 motec frequency inverters

8200 motec frequency inverters

8200 motec frequency inverters

Frequency inverter for decentralized applications.

Power range: 0.33 to 10 Hp (0.25 to 7.5 kW).

MCH series frequency inverters

MCH series frequency inverters

MCH series frequency inverters

MCH series frequency inverters

Designed for the HVAC market.

Output power: 1 HP to 250 HP (0.18 to 185 kW).

SCF series frequency inverters

SCF series frequency inverters

SCF series frequency inverters

SCF series frequency inverters

Frequency inverter in IP20 with V/f Control.

Output power: ¼ HP to 30 HP (0.18 to 22 kW).

SCM/SCL series frequency inverters

SCM/SCL series frequency inverters

SCM/SCL series frequency inverters

SCM/SCL series frequency inverters

Frequency inverter in IP20 with V/f Control.

Output power: 1/3 HP to 15 HP (0.25 to 11 kW).

LCU series motor controllers

LCU series motor controllers

LCU series motor controllers

LCU series motor controllers

Decentralized Local Control Unit (LCU) for roller conveyors, turntables and hoists.

OCU series motor controllers

OCU series motor controllers

OCU series motor controllers

OCU series motor controllers

Decentralized Overhead Control Unit (OCU) for traveling, lifting, gripper and swivel drives, as well as monorail overhead conveyors.

ICU series motor controllers

ICU series motor controllers

ICU series motor controllers

ICU series motor controllers

Decentralized Inductive Control Unit (ICU) for industrial trucks.

EASY Product Finder

Your quick access to:

  • Product details
  • Product configuration
  • CAD drawings
  • Online quotation

Product lifecycle

Product has been discontinued: All customers who have signed a corresponding supply agreement with Lenze continue to be supplied the products in the familiar and agreed form.

Replacement Product