g700-P planetary gearboxes

Precision in the application.

The g700 planetary gearbox is an excellent solution for dynamic and cost-optimized applications.

Its high-level of reliability, long service life and excellent scalability make it a precise solution for demanding machine tasks.

Advantages:

  • For applications in which a medium backlash is required
  • High input speed possible: max. input speed 18,000 rpm
  • Wide transmission range: i=3 to 512 in 24 ratios
  • Wide torque range: 44.25 to 7081 lb-in (5 to 800 Nm) in five sizes
  • Lifetime lubrication for any mounting position

Can be combined with the following motors:

  • With synchronous and asynchronous servo motors in the power range from 0.33 to 27 Hp (0.25 to 20.3 kW) 2212 to 17,9670 lb-in (250 to 20,300 Nm)
MPR/MPG planetary gearboxes

MPR/MPG planetary gearboxes

MPR/MPG planetary gearboxes

MPR/MPG planetary gearboxes

The combination of Vogel MPR and MPG planetary gearbox and Lenze servo motor is the optimum solution for dynamic or highly dynamic applications which require maximum precision.

g500-H helical gearboxes

g500-H helical gearboxes

g500-H helical gearboxes

g500-H helical gearboxes

The robust helical gearboxes are characterized by high permissible radial forces, closely stepped speed reduction ratios and a low backlash.

g500-S shaft-mounted helical gearboxes

g500-S shaft-mounted helical gearboxes

g500-S shaft-mounted helical gearboxes

g500-S shaft-mounted helical gearboxes

The slimline shaft-mounted helical gearboxes are characterized by high permissible radial forces, closely stepped ratios and a low backlash.

EASY Product Finder

Your quick access to:

  • Product details
  • Product configuration
  • CAD drawings
  • Online quotation