MC series frequency inverters

The MC series frequency inverters are built in rugged steel enclosures that hold up to daily life on the factory floor.

Inverter enclosed V/f control (Constant Torque). Output power: ┬╝ HP to 150 HP (0.18 to 110 kW).

This constant horsepower drive can be set up for simple applications requiring ramped start, ramped stop and speed control to demanding applications that require PID set-point control and many other functions.

Advantages:

  • Connections: start/stop, analog input, digital inputs and outputs (4/2)
  • Serial Communications: 2-Wire RS-485 Modbus RTU.
  • Packaged Dynamic brake option includes control and resistors in an easy to implement solution for fast stopping or deceleration requirements
8400 protec frequency inverters

8400 protec frequency inverters

8400 protec frequency inverters

8400 protec frequency inverters

Decentralized 8400 protec frequency inverters suitable for wall mounting with pluggable connection system.

8400 motec frequency inverters

8400 motec frequency inverters

8400 motec frequency inverters

8400 motec frequency inverters

Decentralized 8400 motec frequency inverters mounted directly on the motor or to the wall.

SMV NEMA 4X (IP65) frequency inverters

SMV NEMA 4X (IP65) frequency inverters

SMV NEMA 4X (IP65) frequency inverters

SMV NEMA 4X (IP65) frequency inverters

Decentralized SMVector NEMA 4X (IP65) frequency inverters suitable for wall mounting.