9400 series servo inverters

Impressive results for demanding machine tasks and single- or multi-axis applications.

9400 series servo inverters for controlled, dynamic motion.

Performance data:

  • Single Drives: 0.50 to 321.84 Hp (0.37 to 240 kW), 1.5 to 460 A
  • Multi Drives: 0.50 to 40 Hp (0.37 to 30 kW), 1.5 to 59 A

Particularly suitable for: processing of continuous material in the packaging industry, perforating paper webs in the printing industry, winding in the textile industry, and storage technology in the field of intralogistics.

Advantages:

  • Connections: start/stop, analog inputs/outputs (2/2), freely programmable digital inputs/outputs (8/4)
  • Resolver and universal multi-encoder input
  • Communication: CANopen, DeviceNet, EtherCAT, Ethernet, EtherNet/IP, POWERLINK, PROFIBUS, PROFINET
  • Supports synchronous and asynchronous motors
  • Integrated brake management
  • Scalable memory thanks to multiple memory modules
  • Versatile and freely configurable technology functions, e.g. for table positioning, positioning controls, electronic gearboxes and cams
  • Scalable safety functions
i900 series servo inverters

i900 series servo inverters

i900 series servo inverters

i900 series servo inverters

The new i950 servo inverter that we have added to our automation system fits smoothly into our automation platform with which it is completely compatible.

i700 series servo inverters

i700 series servo inverters

i700 series servo inverters

i700 series servo inverters

i700 series servo inverters for controlled, dynamic motion.

i500 series frequency inverters

i500 series frequency inverters

i500 series frequency inverters

i500 series frequency inverters

i500 is the new frequency inverter series in the 0.33 to 175 Hp (0.25 to 132 kW) power range.

8400 TopLine frequency inverters

8400 TopLine frequency inverters

8400 TopLine frequency inverters

8400 TopLine frequency inverters

8400 TopLine frequency inverters for controlled, dynamic motion.

8400 HighLine frequency inverters

8400 HighLine frequency inverters

8400 HighLine frequency inverters

8400 HighLine frequency inverters

8400 HighLine frequency inverters for easily controlled motion and positioning.

8400 StateLine frequency inverters

8400 StateLine frequency inverters

8400 StateLine frequency inverters

8400 StateLine frequency inverters

8400 StateLine frequency inverters for easy, controlled motion.

8400 BaseLine frequency inverters

8400 BaseLine frequency inverters

8400 BaseLine frequency inverters

8400 BaseLine frequency inverters

8400 BaseLine frequency inverters for controlled motion with communication.

SMV NEMA 1 (IP31) frequency inverters

SMV NEMA 1 (IP31) frequency inverters

SMV NEMA 1 (IP31) frequency inverters

SMV NEMA 1 (IP31) frequency inverters

High-performance SMVector NEMA 1 (IP31) frequency inverters for controlled motion.