array(4 items)
   caller => 'TYPO3\CMS\Core\Database\DatabaseConnection::exec_SELECTquery' (60 chars)
   ERROR => 'You have an error in your SQL syntax; check the manual that corresponds to y
      our MySQL server version for the right syntax to use near 'AND (uid = 163575
       OR l10n_parent = 163575)' at line 1
' (188 chars) lastBuiltQuery => 'SELECT * FROM tx_news_domain_model_news WHERE sys_language_uid = AND (uid =
       163575 OR l10n_parent = 163575)
' (108 chars) debug_backtrace => '{closure}#34 // TYPO3\CMS\Frontend\Http\Application->run#33 // TYPO3\CMS\Cor
      e\Core\Bootstrap->handleRequest#78 // TYPO3\CMS\Frontend\Http\RequestHandler
      ->handleRequest#308 // TYPO3\CMS\Frontend\Page\PageGenerator::renderContent#
      216 // TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->cObjGet#210 /
      / TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->cObjGetSingle#805
      // TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->render#859 // TYP
      O3\CMS\Frontend\ContentObject\UserContentObject->render#943 // TYPO3\CMS\Fro
      ntend\ContentObject\ContentObjectRenderer->callUserFunction#40 // call_user_
      func_array#7322 // TYPO3\CMS\Extbase\Core\Bootstrap->run# // TYPO3\CMS\Extba
      se\Core\Bootstrap->handleRequest#193 // TYPO3\CMS\Extbase\Mvc\Web\FrontendRe
      questHandler->handleRequest#206 // TYPO3\CMS\Extbase\Mvc\Dispatcher->dispatc
      h#69 // TYPO3\CMS\Extbase\Mvc\Controller\ActionController->processRequest#86
       // TYPO3\CMS\Extbase\Mvc\Controller\ActionController->callActionMethod#176
      // call_user_func_array#283 // FluidTYPO3\Flux\Controller\AbstractFluxContro
      ller->renderAction# // FluidTYPO3\Flux\Controller\AbstractFluxController->pe
      rformSubRendering#206 // TYPO3\CMS\Fluid\View\AbstractTemplateView->render#2
      35 // FluidCache_ImiLenzeTheme_Page_layout_Page_FullWidth_1400e122473ea2d386
      a878a74abe2566d046449d->render#189 // TYPO3\CMS\Fluid\ViewHelpers\RenderView
      Helper::renderStatic#101 // TYPO3\CMS\Fluid\View\AbstractTemplateView->rende
      rSection#121 // FluidCache_ImiLenzeTheme_Page_action_render_f28529fa63076dd1
      a4d70c7dcc5a4b29f2711593->section_62bce9422ff2d14f69ab80a154510232fc8a9afd#2
      30 // TYPO3\CMS\Fluid\Core\ViewHelper\AbstractViewHelper->initializeArgument
      sAndRender#243 // TYPO3\CMS\Fluid\Core\ViewHelper\AbstractViewHelper->callRe
      nderMethod#249 // call_user_func_array#268 // FluidTYPO3\Vhs\ViewHelpers\Con
      tent\RenderViewHelper->render# // FluidTYPO3\Vhs\ViewHelpers\Content\Abstrac
      tContentViewHelper->getContentRecords#49 // FluidTYPO3\Vhs\ViewHelpers\Conte
      nt\AbstractContentViewHe...
' (8155 chars)
array(4 items)
   caller => 'TYPO3\CMS\Core\Database\DatabaseConnection::exec_SELECTquery' (60 chars)
   ERROR => 'You have an error in your SQL syntax; check the manual that corresponds to y
      our MySQL server version for the right syntax to use near 'AND (uid = 164398
       OR l10n_parent = 164398)' at line 1
' (188 chars) lastBuiltQuery => 'SELECT * FROM tx_news_domain_model_news WHERE sys_language_uid = AND (uid =
       164398 OR l10n_parent = 164398)
' (108 chars) debug_backtrace => '{closure}#34 // TYPO3\CMS\Frontend\Http\Application->run#33 // TYPO3\CMS\Cor
      e\Core\Bootstrap->handleRequest#78 // TYPO3\CMS\Frontend\Http\RequestHandler
      ->handleRequest#308 // TYPO3\CMS\Frontend\Page\PageGenerator::renderContent#
      216 // TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->cObjGet#210 /
      / TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->cObjGetSingle#805
      // TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->render#859 // TYP
      O3\CMS\Frontend\ContentObject\UserContentObject->render#943 // TYPO3\CMS\Fro
      ntend\ContentObject\ContentObjectRenderer->callUserFunction#40 // call_user_
      func_array#7322 // TYPO3\CMS\Extbase\Core\Bootstrap->run# // TYPO3\CMS\Extba
      se\Core\Bootstrap->handleRequest#193 // TYPO3\CMS\Extbase\Mvc\Web\FrontendRe
      questHandler->handleRequest#206 // TYPO3\CMS\Extbase\Mvc\Dispatcher->dispatc
      h#69 // TYPO3\CMS\Extbase\Mvc\Controller\ActionController->processRequest#86
       // TYPO3\CMS\Extbase\Mvc\Controller\ActionController->callActionMethod#176
      // call_user_func_array#283 // FluidTYPO3\Flux\Controller\AbstractFluxContro
      ller->renderAction# // FluidTYPO3\Flux\Controller\AbstractFluxController->pe
      rformSubRendering#206 // TYPO3\CMS\Fluid\View\AbstractTemplateView->render#2
      35 // FluidCache_ImiLenzeTheme_Page_layout_Page_FullWidth_1400e122473ea2d386
      a878a74abe2566d046449d->render#189 // TYPO3\CMS\Fluid\ViewHelpers\RenderView
      Helper::renderStatic#101 // TYPO3\CMS\Fluid\View\AbstractTemplateView->rende
      rSection#121 // FluidCache_ImiLenzeTheme_Page_action_render_f28529fa63076dd1
      a4d70c7dcc5a4b29f2711593->section_62bce9422ff2d14f69ab80a154510232fc8a9afd#2
      30 // TYPO3\CMS\Fluid\Core\ViewHelper\AbstractViewHelper->initializeArgument
      sAndRender#243 // TYPO3\CMS\Fluid\Core\ViewHelper\AbstractViewHelper->callRe
      nderMethod#249 // call_user_func_array#268 // FluidTYPO3\Vhs\ViewHelpers\Con
      tent\RenderViewHelper->render# // FluidTYPO3\Vhs\ViewHelpers\Content\Abstrac
      tContentViewHelper->getContentRecords#49 // FluidTYPO3\Vhs\ViewHelpers\Conte
      nt\AbstractContentViewHe...
' (8155 chars)
9300 servo inverters - Lenze in Belgium

The intelligent drive for modular machines

The intelligent drives in the 9300 range are ideally suited to independently control sub-processes within a machine. Starting from precustomised standard applications, individual extensions are easy to implement with the help of freely connectible function blocks – which reduces the load on the control system and facilitates modular machine design.

The 9300 series servo inverters can be used universally in the power range from 0.37 to 75 kW.

To comply with the most diverse of requirements in terms of the servo technology, the following four versions are available:

  • 9300 servo inverter
  • 9300 servo position controller
  • 9300 servo cam
  • 9300 servo register controller

Using a uniform user interface reduces training requirements. Staff only need to learn one system, which can then be used for all applications. The pluggable AIF communication modules also allow easy integration into common fieldbus systems. The devices are optionally available with the integrated "safe torque off" function.

Documentation: Project planing

  • EPLAN P8 macros EPLAN library 9300 servo inverters
    Date
    28.06.2019

  • Catalogue Servo Drives 9300 ECS
    Date
    11.12.2017

Lenze België - Sales Support Orders, Spares & Logistics

Product support

Documentation: Commissioning and operation

  • Kommunikationshandbuch E82ZAFCC-E82ZAFUC-CAN 9300 CANopen-System bus CAN
    Date
    12.06.2019
  • Communication manual EMF2111IB INTERBUS AIF module
    Date
    17.07.2019
  • Communication manual EMF2113IB INTERBUS AIF module
    Date
    27.08.2019
  • Communication manual EMF2133IB PROFIBUS-DP AIF module
    Date
    17.07.2019
  • Communication manual EMF2175IB DeviceNet-CANopen AIF module
    Date
    17.07.2019
  • Communication manual EMF2178IB CANopen AIF module
    Date
    17.07.2019
  • Communication manual EMF2179IB DeviceNet AIF module
    Date
    17.07.2019
  • Communication manual EMF2180IB_EthernetCAN
    Date
    17.07.2019
  • Communication manual EMF2181IB_ModemCAN
    Date
    17.07.2019
  • Communication manual EMF2191IB POWERLINK AIF module
    Date
    27.08.2019

  • Mounting instructions EVS93xx 9300 Servo
    Date
    21.02.2017

  • System manual EVS93xx 9300 Servo inverter
    Date
    19.11.2016
  • System manual EVS93xx 9300 Servo inverter Extension
    Date
    19.11.2016

Documentation: Approvals and certificates

  • Declaration EC Conformity 2006-42-EC 9300 Servo SafeTorque Off
    Date
    10.04.2019
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2011-65-EU EVx9321-EVx9333_9300 servo vector
    Date
    05.02.2020
  • Declaration EC Conformity 2014-35-EU_2041-30-EU_2011-65-EU EVx9335-EVx9383_9300 servo vector
    Date
    05.02.2020
  • Declaration Lenze Energy Efficiency Certificate Servo Drives
    Date
    04.10.2017
  • Declaration UL CoC UL-recognized 9360 DC supply unit
    Date
    17.01.2020
  • Zertifikat Sicherheitstechnik EVF93xx EVS93xx Characteristic values 9300 vector servo
    Date
    10.04.2019
  • Certificate Safety engineering EVF93xx EVS93xx EC Type-Examination 9300 vector 9300 Servo
    Date
    10.04.2019

Product lifecycle 2

Current status

0: available
1: to be discontinued
2: discontinued
3: spare part
4: spare part (last call)