Efficient at handling both basic and extensive machine tasks

Energy efficient m550-P three-phase AC motor (IE3) for constant and variable motion.

  • Power range: 0.75 to 45 kW
  • Torque range: 4.9 to 290 Nm

Suitable for inverter and energy efficient mains operation.

Advantages:

  • IE3 energy efficient
  • Four-pole motors in the designs B3, B5 and B14
  • Setting range up to 1:17.4 with constant torque
  • Enclosure IP55
  • Connection options: terminal box, HAN plug and ICN plug
  • Temperature monitoring
  • Modular system to adjust the functions to your application
  • Feedback systems
  • Service and holding brakes
  • Integral fans and blowers

Product support

Documentation: Project planing

  • Brochure Introduction Temperature Sensor PT1000
    Date
    02.07.2019
  • Brochure Lenze BlueGreen Solutions Energy-Efficient AC Motors
    Date
    02.07.2019

  • Flyer Mx m5x0 AC motors inverter-operated
    Date
    26.06.2019

  • Catalogue g500-BHS geared AC motors MD m5x0 inverter-operated IE1 IE3
    Date
    03.12.2020
  • Catalogue IE3 m550-P m240-P AC motors
    Date
    03.12.2020

Documentation: Commissioning and operation

  • Operating instructions m500-P Three-phase AC motors
    Date
    22.08.2019

  • Mounting instructions MXXMA-MXXRA-M2XAP-M5XAP Three-phase AC motors
    Date
    19.03.2019

Documentation: Approvals and certificates

  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2009-125-EC m50AP m500-P motors
    Date
    10.04.2019
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2009-125-EC_2011-65-EU m54AP-Motoren
    Date
    22.06.2020
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2009-125-EC_2011-65-EU m5AP m550-P motors
    Date
    22.06.2020
  • Declaration Lenze CCC negative declaration
    Date
    11.03.2021
  • Declaration Lenze PWIS_LABS Declaration
    Date
    11.08.2020
  • Declaration Lenze REACH declaration
    Date
    06.10.2020
  • Declaration Lenze WEEE declaration
    Date
    11.08.2020
  • Declaration UL CoC UL-recognized m500_m550_motor
    Date
    17.01.2020
  • Certificate CCC CCC certificate m240 m550 AC motors
    Date
    05.05.2020
  • Certificate UkrSEPRO UkrSepro AC motors
    Date
    27.05.2019

Product lifecycle 1

Current status

0: available
1: to be discontinued
2: discontinued
3: spare part
4: spare part (last call)